The RunRight® Oscillation Mounts RSC HD are a heavy-duty mount specifically designed for impact loads and inconsistent production loading. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Item Number |
Description |
G Load Range |
Dimension A (Unloaded) |
Dimension C |
Dimension E |
Dimension F |
|---|---|---|---|---|---|---|
| 68514483844 | N/A RSC-HD-27-OSC MOUNT | N/A 112 to 280 lb500 to 1250 N | N/A 8.46 in215 mm | N/A 2.76 in70 mm | N/A 3.15 in80 mm | N/A 4.13 in105 mm |
| 68514483845 | N/A RSC-HD-38-OSC MOUNT | N/A 270 to 570 lb1200 to 2500 N | N/A 11.54 in293 mm | N/A 3.74 in95 mm | N/A 3.94 in100 mm | N/A 4.72 in125 mm |
| 68514483846 | N/A RSC-HD-45-OSC MOUNT | N/A 450 to 945 lb2000 to 4200 N | N/A 13.62 in346 mm | N/A 4.33 in110 mm | N/A 4.53 in115 mm | N/A 5.71 in145 mm |
| 68514480319 | N/A RSC-HD-50-OSC MOUNT | N/A 785 to 1880 lb3500 to 8400 N | N/A 14.48 in368 mm | N/A 4.72 in120 mm | N/A 5.12 in130 mm | N/A 7.00 in178 mm |
| 68514482742 | N/A RSC-HD-50-1.6-OSC MOUNT | N/A 1075 to 2540 lb4800 to 11300 N | N/A 14.48 in368 mm | N/A 4.72 in120 mm | N/A 5.12 in130 mm | N/A 7.00 in178 mm |
| 68514479095 | N/A RSC-HD-50-2-OSC MOUNT | N/A 1345 to 3145 lb6000 to 14000 N | N/A 14.48 in368 mm | N/A 4.72 in120 mm | N/A 5.12 in130 mm | N/A 7.00 in178 mm |