The RunRight® Rubber Suspension Unit RSD A has 4 bore holes in each of the inner squares. They are designed for transmitting alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel weldment housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: Two RunRight RSD A elements can be used as highly dynamic spring accumulators, designed for feeder systems that operate near resonance frequency.
Item Number |
Description |
Dimension A |
Dimension B |
Dimension D |
Dimension E |
Dimension F |
Dimension L |
Dimension L1 |
Construction |
|---|---|---|---|---|---|---|---|---|---|
| 68514425119 | N/A RSD-A-15X25-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 30 mm | N/A 26 mm | N/A 55 mm | N/A 25 mm | N/A 30 mm | N/A Cast Iron |
| 68514425120 | N/A RSD-A-15X40-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 30 mm | N/A 26 mm | N/A 55 mm | N/A 40 mm | N/A 45 mm | N/A Cast Iron |
| 68514425121 | N/A RSD-A-15X60-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 27 mm | N/A 27 mm | N/A 54 mm | N/A 60 mm | N/A 60 mm | N/A Steel Weldment |
| 68514425122 | N/A RSD-A-18X30-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 36 mm | N/A 31 mm | N/A 66 mm | N/A 30 mm | N/A 35 mm | N/A Cast Iron |
| 68514425123 | N/A RSD-A-18X50-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 36 mm | N/A 31 mm | N/A 66 mm | N/A 50 mm | N/A 55 mm | N/A Cast Iron |
| 68514425124 | N/A RSD-A-18X80-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 37 mm | N/A 32 mm | N/A 64 mm | N/A 80 mm | N/A 85 mm | N/A Steel Weldment |
| 68514425125 | N/A RSD-A-27X40-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 49 mm | N/A 45 mm | N/A 93 mm | N/A 40 mm | N/A 45 mm | N/A Cast Iron |
| 68514425126 | N/A RSD-A-27X60-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 49 mm | N/A 45 mm | N/A 93 mm | N/A 60 mm | N/A 65 mm | N/A Cast Iron |
| 68514425127 | N/A RSD-A-27X100-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 51 mm | N/A 45 mm | N/A 90 mm | N/A 100 mm | N/A 105 mm | N/A Steel Weldment |
| 68514425128 | N/A RSD-A-38X60-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 70 mm | N/A 60 mm | N/A 124 mm | N/A 60 mm | N/A 70 mm | N/A Cast Iron |
| 68514425129 | N/A RSD-A-38X80-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 70 mm | N/A 60 mm | N/A 124 mm | N/A 80 mm | N/A 90 mm | N/A Cast Iron |
| 68514425130 | N/A RSD-A-38X120-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 66 mm | N/A 60 mm | N/A 120 mm | N/A 120 mm | N/A 130 mm | N/A Steel Weldment |
| 68514425131 | N/A RSD-A-45X80-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 84 mm | N/A 72 mm | N/A 148 mm | N/A 80 mm | N/A 90 mm | N/A Cast Iron |
| 68514425132 | N/A RSD-A-45X100-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 84 mm | N/A 72 mm | N/A 148 mm | N/A 100 mm | N/A 110 mm | N/A Cast Iron |
| 68514425133 | N/A RSD-A-45X150-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 84 mm | N/A 75 mm | N/A 150 mm | N/A 150 mm | N/A 160 mm | N/A Steel Weldment |
| 68514457671 | N/A RSD-A-50X120-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 90 mm | N/A 78 mm | N/A 164 mm | N/A 120 mm | N/A 130 mm | N/A Cast Iron |
| 68514485643 | N/A RSD A50X160 ELEMENT | N/A M12x40 | N/A 40 mm | N/A 90 mm | N/A 78 mm | N/A 164 mm | N/A 160 mm | N/A 170 mm | N/A Cast Iron |
| 68514457672 | N/A RSD-A-50X200-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 90 mm | N/A 78 mm | N/A 164 mm | N/A 200 mm | N/A 210 mm | N/A Cast Iron |