The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Item Number |
Description |
Dimension A |
Dimension B |
Dimension G |
Dimension S |
Dimension L |
Dimension L1 |
Construction |
|---|---|---|---|---|---|---|---|---|
| 68514480069 | N/A RSF-A-15X25-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 50 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm | N/A Steel |
| 68514480070 | N/A RSF-A-15X40-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 50 mm | N/A 15 mm | N/A 40 mm | N/A 45 mm | N/A Cast Iron |
| 68514480071 | N/A RSF-A-15X60-SUSPENSION UNIT | N/A 5 mm | N/A 10 mm | N/A 50 mm | N/A 15 mm | N/A 60 mm | N/A 65 mm | N/A Steel |
| 68514480072 | N/A RSF-A-18X30-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 60 mm | N/A 18 mm | N/A 30 mm | N/A 35 mm | N/A Steel |
| 68514480073 | N/A RSF-A-18X50-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 60 mm | N/A 18 mm | N/A 50 mm | N/A 55 mm | N/A Cast Iron |
| 68514480074 | N/A RSF-A-18X80-SUSPENSION UNIT | N/A 6 mm | N/A 12 mm | N/A 60 mm | N/A 18 mm | N/A 80 mm | N/A 85 mm | N/A Steel |
| 68514480075 | N/A RSF-A-27X40-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 80 mm | N/A 27 mm | N/A 40 mm | N/A 45 mm | N/A Steel |
| 68514480076 | N/A RSF-A-27X60-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 80 mm | N/A 27 mm | N/A 60 mm | N/A 65 mm | N/A Cast Iron |
| 68514480077 | N/A RSF-A-27X100-SUSPENSION UNIT | N/A 8 mm | N/A 20 mm | N/A 80 mm | N/A 27 mm | N/A 100 mm | N/A 105 mm | N/A Steel |
| 68514480078 | N/A RSF-A-38X60-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 100 mm | N/A 38 mm | N/A 60 mm | N/A 70 mm | N/A Steel |
| 68514480079 | N/A RSF-A-38X80-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 100 mm | N/A 38 mm | N/A 80 mm | N/A 90 mm | N/A Cast Iron |
| 68514480080 | N/A RSF-A-38X120-SUSPENSION UNIT | N/A 10 mm | N/A 25 mm | N/A 100 mm | N/A 38 mm | N/A 120 mm | N/A 130 mm | N/A Steel |
| 68514463923 | N/A RSF-A-45X100-SUSPENSION UNIT | N/A 12 mm | N/A 35 mm | N/A 80 mm | N/A 45 mm | N/A 100 mm | N/A 110 mm | N/A Cast Iron |
| 68514463636 | N/A RSF-A-50X120-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 100 mm | N/A 50 mm | N/A 120 mm | N/A 130 mm | N/A Cast Iron |
| 68514484320 | N/A RSF-A-50X160-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 100 mm | N/A 50 mm | N/A 160 mm | N/A 170 mm | N/A Steel |
| 68514463637 | N/A RSF-A-50X200-SUSPENSION UNIT | N/A M12x40 | N/A 40 mm | N/A 100 mm | N/A 50 mm | N/A 200 mm | N/A 210 mm | N/A Cast Iron |
| 68514484258 | N/A RSF-A-60X150-SUSPENSION UNIT | N/A M16 | N/A 45 mm | N/A 160 mm | N/A 60 mm | N/A 150 mm | N/A 160 mm | N/A Steel |
| 68514484259 | N/A RSF-A-60X200-SUSPENSION UNIT | N/A M16 | N/A 45 mm | N/A 160 mm | N/A 60 mm | N/A 200 mm | N/A 210 mm | N/A Steel |
| 68514484260 | N/A RSF-A-60X300-SUSPENSION UNIT | N/A M16 | N/A 45 mm | N/A 160 mm | N/A 60 mm | N/A 300 mm | N/A 310 mm | N/A Steel |
| 68514484261 | N/A RSF-A-70X200-SUSPENSION UNIT | N/A M20 | N/A 50 mm | N/A 200 mm | N/A 70 mm | N/A 200 mm | N/A 210 mm | N/A Steel |
| 68514484262 | N/A RSF-A-70X300-SUSPENSION UNIT | N/A M20 | N/A 50 mm | N/A 200 mm | N/A 70 mm | N/A 300 mm | N/A 310 mm | N/A Steel |
| 68514484263 | N/A RSF-A-70X400-SUSPENSION UNIT | N/A M20 | N/A 50 mm | N/A 200 mm | N/A 70 mm | N/A 400 mm | N/A 410 mm | N/A Steel |
| 68514484264 | N/A RSF-A-80X200-SUSPENSION UNIT | N/A M20 | N/A 60 mm | N/A 220 mm | N/A 80 mm | N/A 200 mm | N/A 210 mm | N/A Steel |
| 68514484265 | N/A RSF-A-80X300-SUSPENSION UNIT | N/A M20 | N/A 60 mm | N/A 220 mm | N/A 80 mm | N/A 300 mm | N/A 310 mm | N/A Steel |
| 68514484266 | N/A RSF-A-80X400-SUSPENSION UNIT | N/A M20 | N/A 60 mm | N/A 220 mm | N/A 80 mm | N/A 400 mm | N/A 410 mm | N/A Steel |