Print Back

The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.

RunRight® Chain Rider Set
RunRight® Chain Rider Set Drawing
Unit of Measure
1 

Item Number

Description 

Adjusting Range (Dim R)

Idler Bolt Size (Dim A)

ANSI Chain Size

Chain Rider Number

Use with Tensioner Size

CAD

68514463941 N/A RCG-ANSI 35-GUIDE MM W/HDWR N/A 19 to 34 mm0.75 to 1.34 in N/A M8 N/A 41 N/A P3/8-8 N/A RT 11-M N/A CAD Icon (for items table)
68514457726 N/A RCG-ANSI 41-GUIDE IN W/HDWR N/A 19 to 34 mm0.75 to 1.34 in N/A 3/8" N/A 41 N/A P3/8-8 N/A RT 11 N/A
68514453094 N/A RCG-ANSI 40-GUIDE MM W/HDWR N/A 23 to 41 mm0.91 to 1.61 in N/A M10 N/A 40 N/A P1/2-10 N/A RT 15/18-M N/A
68514443499 N/A RCG-ANSI 50-GUIDE MM W/HDWR N/A 24 to 39 mm0.95 to 1.54 in N/A M10 N/A 50 N/A P5/8-10 N/A RT 15/18-M N/A
68514443387 N/A RCG-ANSI 60-GUIDE MM W/HDWR N/A 30 to 61 mm1.18 to 2.40 in N/A M12 N/A 60 N/A P3/4-12 N/A RT 27-M N/A CAD Icon (for items table)
68514463653 N/A RCG-D-ANSI 35-GUIDE MM W/HDWR N/A 25 to 30 mm0.98 to 1.18 in N/A M8 N/A 41 N/A P3/8-8 N/A RT 11-M N/A CAD Icon (for items table)
68514463654 N/A RCG-D-ANSI 40-GUIDE MM W/HDWR N/A 30 to 34 mm1.18 to 1.33 in N/A M10 N/A 40 N/A P1/2-10 N/A RT 15/18-M N/A CAD Icon (for items table)
68514463655 N/A RCG-D-ANSI 50-GUIDE MM W/HDWR N/A 34 to 46 mm1.34 to 1.81 in N/A M10 N/A 50 N/A P5/8-10 N/A RT 15/18-M N/A
68514463656 N/A RCG-D-ANSI 60-GUIDE MM W/HDWR N/A 40 to 52 mm1.57 to 2.05 in N/A M12 N/A 60 N/A P3/4-12 N/A RT 27-M N/A
Unit of Measure
1