The RunRight® steel idler pulley is used for the "inside" tensioning of V-belts. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -40° to 212°F (-40° to 100°C) temperature range.
Item Number |
Description |
Type |
Model |
Pulley Outside Diameter |
Bore |
Length thru Bore |
Flat Surface Width |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514417472 | N/A CB4-FLAT IDLER | N/A Flat Belt/Quite Chain Idler Pulley | N/A CB4 | N/A 4.750 in | N/A 0.500 in | N/A 0.719 in | N/A 1.000 in | N/A |
| 68514417473 | N/A A3-V BELT IDLER | N/A V-Belt Pulley Idler | N/A A3 Pulley | N/A 3.00 in | N/A 0.375 in | N/A 0.844 in | N/A |
N/A
|
| 68514417474 | N/A B5-V BELT IDLER | N/A V-Belt Pulley Idler | N/A B5 Pulley | N/A 5.06 in | N/A 0.500 in | N/A 0.719 in | N/A | N/A |
| 68514417475 | N/A B7-V BELT IDLER | N/A V-Belt Pulley Idler | N/A B7 Pulley | N/A 7.31 in | N/A 0.500 in | N/A 0.719 in | N/A | N/A |