Print Back
  • Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
  • The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
  • Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
  • No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
  • Torque is transmitted through shear loading of the sleeve
  • All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
JE, JN, JES, JNS Sleeve Types
    These sleeves feature a one-piece design molded in EPDM & Neoprene rubber. In the case of JES & JNS Types, the one-piece design is split to provide for ease of installation and removal.
JE, JN, JES & JNS Type Sleeves for S-Flex Couplings - Imperial
JE, JN, JES & JNS Type Sleeves for S-Flex Couplings - Imperial-2
Unit of Measure
1 2 

Part Number

Description 

Max. Bore

Coupling Size

Sleeve Type

Outside Diameter

Material

Dimension L

Nominal Torque

Sort by
68514436864 N/A 9JES SLEEVE N/A 2.375 in N/A 9JES N/A JES N/A 6.000 in152.40 mm N/A EPDM N/A 3.000 in76.20 mm N/A 2340 in·lb264.38 N·m
68514435451 N/A 10JES EPDM SLEEVE N/A 2.750 in N/A 10JES N/A JES N/A 7.060 in179.32 mm N/A EPDM N/A 3.440 in87.38 mm N/A 3735 in·lb422.00 N·m
68514435450 N/A 10JE SLEEVE N/A 2.750 in N/A 10JE N/A JE N/A 7.060 in179.32 mm N/A EPDM N/A 3.440 in87.38 mm N/A 3735 in·lb422.00 N·m
Unit of Measure
1 2