Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514441515 | N/A 5S-FLNG-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A 5S | N/A 5 x 2.3 mm | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514441516 | N/A 5S-FLNG-16MMH7-5X2.3MMKW | N/A 16.00 mm | N/A 5S | N/A 5 x 2.3 mm | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514441517 | N/A 5S-FLNG-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A 5S | N/A 6 x 2.8 mm | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514441518 | N/A 5S-FLNG-20MMH7-6X2.8MMKW | N/A 20.00 mm | N/A 5S | N/A 6 x 2.8 mm | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514441519 | N/A 5S-FLNG-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A 5S | N/A 8 X 3.3 mm | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514441520 | N/A 5S-FLNG-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A 5S | N/A 8 X 3.3 mm | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514441521 | N/A 5S-FLNG-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A 5S | N/A 8 X 3.3 mm | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514441538 | N/A 6S-FLNG-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 6S | N/A 10 x 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514441539 | N/A 6S-FLNG-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A 6S | N/A 10 x 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514455323 | N/A 6S-FLNG-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 6S | N/A 10 x 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514441532 | N/A 6S-FLNG-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A 6S | N/A 8 X 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514441533 | N/A 6S-FLNG-20MMH7-6X2.8MMKW | N/A 20.00 mm | N/A 6S | N/A 8 X 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514441534 | N/A 6S-FLNG-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A 6S | N/A 8 X 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514441535 | N/A 6S-FLNG-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A 6S | N/A 8 X 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514441536 | N/A 6S-FLNG-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A 6S | N/A 8 X 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514441537 | N/A 6S-FLNG-30MMH7-8X3.3MMKW | N/A 30.00 mm | N/A 6S | N/A 8 X 3.3 mm | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514441551 | N/A 7S-FLNG-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 7S | N/A 10 x 3.3 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514449552 | N/A 7S-FLNG-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A 7S | N/A 10 x 3.3 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514441552 | N/A 7S-FLNG-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 7S | N/A 10 x 3.3 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514441553 | N/A 7S-FLNG-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 7S | N/A 12 X 3.3 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514456571 | N/A 7S-FLNG-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A 7S | N/A 6 x 2.8 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514451257 | N/A 7S-FLNG-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A 7S | N/A 8 X 3.3 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514441548 | N/A 7S-FLNG-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A 7S | N/A 8 X 3.3 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514441549 | N/A 7S-FLNG-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A 7S | N/A 8 X 3.3 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514441550 | N/A 7S-FLNG-30MMH7-8X3.3MMKW | N/A 30.00 mm | N/A 7S | N/A 8 X 3.3 mm | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|