Print Back
  • Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
SC Type Spacer Flanges - Imperial
SC Type Spacer Flanges - Imperial-2
Unit of Measure
1 

Item Number

Description 

Flange #

SC Hub #

Outside Diameter

Dimension HD

Dimension L

For Required Shaft Separation

68514436524 N/A 5SC35-SPCR FLNG N/A 5SC35 N/A 5SCH N/A 3.250 in82.55 mm N/A 0.800 in20.32 mm N/A 1.690 in42.93 mm N/A 3.5 in
68514436526 N/A 6SC35-SPCR FLNG N/A 6SC35 N/A 6SCH N/A 4.000 in101.60 mm N/A 0.590 in14.99 mm N/A 1.630 in41.40 mm N/A 3.5 in
68514436528 N/A 6SC44-SPCR FLNG N/A 6SC44 N/A 6SCH N/A 4.000 in101.60 mm N/A 1.030 in26.16 mm N/A 2.060 in52.32 mm N/A 4.375 in
68514436530 N/A 6SC50-SPCR FLNG N/A 6SC50 N/A 6SCH N/A 4.000 in101.60 mm N/A 1.340 in34.04 mm N/A 2.380 in60.45 mm N/A 5 in
68514436532 N/A 7SC35-SPCR FLNG N/A 7SC35 N/A 7SCH N/A 4.625 in117.48 mm N/A 0.470 in11.94 mm N/A 1.630 in41.40 mm N/A 3.5 in
68514436534 N/A 7SC44-SPCR FLNG N/A 7SC44 N/A 7SCH N/A 4.625 in117.48 mm N/A 0.910 in23.11 mm N/A 2.060 in52.32 mm N/A 4.375 in
68514436536 N/A 7SC50-SPCR FLNG N/A 7SC50 N/A 7SCH N/A 4.625 in117.48 mm N/A 1.220 in30.99 mm N/A 2.380 in60.45 mm N/A 5 in
68514436538 N/A 8SC35-SPCR FLNG N/A 8SC35 N/A 8SCH N/A 5.450 in138.43 mm N/A 0.280 in7.11 mm N/A 1.630 in41.40 mm N/A 3.5 in
68514436542 N/A 8SC44-SPCR FLNG N/A 8SC44 N/A 8SCH N/A 5.450 in138.43 mm N/A 0.720 in18.29 mm N/A 2.060 in52.32 mm N/A 4.375 in
68514436544 N/A 8SC50-SPCR FLNG N/A 8SC50 N/A 8SCH N/A 5.450 in138.43 mm N/A 1.030 in26.16 mm N/A 2.380 in60.45 mm N/A 5 in
68514436548 N/A 9SC35-SPCR FLNG N/A 9SC35 N/A 9SCH(HS) N/A 6.350 in161.29 mm N/A 0.060 in1.52 mm N/A 1.690 in42.93 mm N/A 3.5 in
68514436550 N/A 9SC44-SPCR FLNG N/A 9SC44 N/A 9SCH(HS) N/A 6.350 in161.29 mm N/A 0.440 in11.18 mm N/A 2.060 in52.32 mm N/A 4.375 in
68514436552 N/A 9SC50-SPCR FLNG N/A 9SC50 N/A 9SCH(HS) N/A 6.350 in161.29 mm N/A 0.750 in19.05 mm N/A 2.380 in60.45 mm N/A 5 in
68514436560 N/A 10SC48-SPCR FLNG N/A 10SC48 N/A 10SCH(HS) N/A 7.500 in190.50 mm N/A 0.340 in8.64 mm N/A 2.250 in57.15 mm N/A 4.750 in
68514436562 N/A 10SC50-SPCR FLNG N/A 10SC50 N/A 10SCH(HS) N/A 7.500 in190.50 mm N/A 0.470 in11.94 mm N/A 2.380 in60.45 mm N/A 5 in
68514436570 N/A 11SC48-SPCR FLNG N/A 11SC48 N/A 11SCH(HS) N/A 8.625 in219.08 mm N/A 0.030 in0.76 mm N/A 1.500 in38.10 mm N/A 4.750 in
68514436572 N/A 11SC50-SPCR FLNG N/A 11SC50 N/A 11SCH(HS) N/A 8.625 in219.08 mm N/A 0.060 in1.52 mm N/A 1.560 in39.62 mm N/A 5 in
68514436582 N/A 12SC70-14-SPCR FLNG N/A 12SC70-14 N/A 14SCH N/A 10.000 in254.00 mm N/A 0.660 in16.76 mm N/A 2.470 in62.74 mm N/A 7 in
68514436584 N/A 12SC78-SPCR FLNG N/A 12SC78 N/A 12SCH(HS) N/A 10.000 in254.00 mm N/A 1.030 in26.16 mm N/A 2.840 in72.14 mm N/A 7.750 in
68514436586 N/A 12SC78-14-SPCR FLNG N/A 12SC78-14 N/A 14SCH N/A 10.000 in254.00 mm N/A 1.030 in26.16 mm N/A 2.840 in72.14 mm N/A 7.750 in
68514436588 N/A 12SC100-14-SPCR FLNG N/A 12SC100-14 N/A 14SCH N/A 10.000 in254.00 mm N/A 2.160 in54.86 mm N/A 3.970 in100.84 mm N/A 10.000 in
68514436580 N/A 12SC70-SPCR FLNG N/A 12SC70 N/A 12SCH(HS) N/A 10.000 in254.00 mm N/A 0.660 in16.76 mm N/A 2.470 in62.74 mm N/A 7 in
68514454200 N/A 13SC78-SPCR FLNG N/A 13SC78 N/A 13SCH(HS) N/A 11.750 in298.45 mm N/A 0.560 in14.22 mm N/A 3.250 in82.55 mm N/A 7.750 in
68514454202 N/A 14SC78-SPCR FLNG N/A 14SC78 N/A 14SCH N/A 13.875 in352.43 mm N/A 0.030 in0.76 mm N/A 2.720 in69.09 mm N/A 7.750 in
Unit of Measure
1