Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
 1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
001BULK N/A N/A 0.029 in0.737 mm N/A 0.109 in2.769 mm N/A 0.040 in1.016 mm N/A Nitrile N/A
001PKG N/A N/A 0.029 in0.737 mm N/A 0.109 in2.769 mm N/A 0.040 in1.016 mm N/A Nitrile N/A
002BULK N/A N/A 0.042 in1.067 mm N/A 0.142 in3.607 mm N/A 0.050 in1.270 mm N/A Nitrile N/A
002PKG N/A N/A 0.042 in1.067 mm N/A 0.142 in3.607 mm N/A 0.050 in1.270 mm N/A Nitrile N/A
003BULK N/A N/A 0.056 in1.422 mm N/A 0.176 in4.470 mm N/A 0.060 in1.524 mm N/A Nitrile N/A
003PKG N/A N/A 0.056 in1.422 mm N/A 0.176 in4.470 mm N/A 0.060 in1.524 mm N/A Nitrile N/A
004BULK N/A N/A 0.070 in1.778 mm N/A 0.210 in5.334 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
004PKG N/A N/A 0.070 in1.778 mm N/A 0.210 in5.334 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
005BULK N/A N/A 0.101 in2.565 mm N/A 0.241 in6.121 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
005PKG N/A N/A 0.101 in2.565 mm N/A 0.241 in6.121 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
006BULK N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
006PKG N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
006V35 N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.070 in1.778 mm N/A Fluoro-Elastomer N/A
6003020 N/A N/A 0.118 in3.000 mm N/A 0.276 in7.000 mm N/A 0.079 in2.000 mm N/A Nitrile N/A
007BULK N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
007PKG N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
007V35 N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.070 in1.778 mm N/A Fluoro-Elastomer N/A
6004020 N/A N/A 0.157 in4.000 mm N/A 0.315 in8.000 mm N/A 0.079 in2.000 mm N/A Nitrile N/A
008BULK N/A N/A 0.176 in4.470 mm N/A 0.316 in8.026 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
008PKG N/A N/A 0.176 in4.470 mm N/A 0.316 in8.026 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
008V35 N/A N/A 0.176 in4.470 mm N/A 0.316 in8.026 mm N/A 0.070 in1.778 mm N/A Fluoro-Elastomer N/A
009BULK N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
009PKG N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
009V35 N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.070 in1.778 mm N/A Fluoro-Elastomer N/A
6005020 N/A N/A 0.197 in5.000 mm N/A 0.354 in9.000 mm N/A 0.079 in2.000 mm N/A Nitrile N/A
Unit of Measure
 1 2 3 4 5 »