Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
 1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
8650S N/A 1L
N/A 2.125 in53.975 mm N/A 3.001 in76.225 mm N/A 0.687 in17.450 mm N/A Nitrile N/A
6186 N/A 1L
N/A 2.187 in55.550 mm N/A 3.194 in81.128 mm N/A 0.718 in18.237 mm N/A Leather N/A
6759S N/A 1S
N/A 1.500 in38.100 mm N/A 2.001 in50.825 mm N/A 0.531 in13.487 mm N/A Nitrile N/A
7457N N/A 1S
N/A 1.656 in42.062 mm N/A 2.627 in66.726 mm N/A 0.455 in11.557 mm N/A Polyacrylate N/A
200886 N/A 200E
N/A 1.687 in42.850 mm N/A 2.725 in69.215 mm N/A 0.290 in7.366 mm N/A Nitrile N/A
200600 N/A 200E
N/A 1.750 in44.450 mm N/A 2.876 in73.050 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
200854 N/A 200E
N/A 1.750 in44.450 mm N/A 2.728 in69.291 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
200912 N/A 200E
N/A 1.750 in44.450 mm N/A 2.930 in74.422 mm N/A 0.290 in7.366 mm N/A Nitrile N/A
200895 N/A 200E
N/A 1.751 in44.475 mm N/A 2.608 in66.243 mm N/A 0.290 in7.366 mm N/A Nitrile N/A
200640 N/A 200E
N/A 1.562 in39.675 mm N/A 2.621 in66.573 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
200887 N/A 200E
N/A 1.562 in39.675 mm N/A 2.257 in57.328 mm N/A 0.290 in7.366 mm N/A Nitrile N/A
200641 N/A 200E
N/A 1.625 in41.275 mm N/A 2.467 in62.662 mm N/A 0.250 in6.350 mm N/A Nitrile N/A
80313 N/A 200E
N/A 2.062 in52.375 mm N/A 3.310 in84.074 mm N/A 0.500 in12.700 mm N/A Nitrile N/A
200865 N/A 200E
N/A 2.065 in52.451 mm N/A 3.130 in79.502 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
4162 N/A 200E
N/A 2.062 in52.375 mm N/A 3.034 in77.064 mm N/A 0.340 in8.636 mm N/A Nitrile N/A
200885 N/A 200E
N/A 1.991 in50.571 mm N/A 2.975 in75.565 mm N/A 0.290 in7.366 mm N/A Nitrile N/A
200881 N/A 200E
N/A 2.000 in50.800 mm N/A 2.824 in71.730 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
8521S N/A 200E
N/A 1.872 in47.549 mm N/A 2.701 in68.605 mm N/A 0.544 in13.818 mm N/A Nitrile N/A
200752 N/A 200E
N/A 1.873 in47.574 mm N/A 2.806 in71.272 mm N/A 0.281 in7.137 mm N/A Nitrile N/A
200859 N/A 200E
N/A 1.500 in38.100 mm N/A 2.260 in57.404 mm N/A 0.270 in6.858 mm N/A Nitrile N/A
200861 N/A 200E
N/A 1.500 in38.100 mm N/A 2.482 in63.043 mm N/A 0.290 in7.366 mm N/A Nitrile N/A
200763 N/A 200E
N/A 2.250 in57.150 mm N/A 3.250 in82.550 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
200855 N/A 200E
N/A 2.375 in60.325 mm N/A 3.616 in91.846 mm N/A 0.290 in7.366 mm N/A Nitrile N/A
200851 N/A 200E
N/A 2.496 in63.398 mm N/A 3.772 in95.809 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
200133 N/A 200E
N/A 3.000 in76.200 mm N/A 4.600 in116.840 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
Unit of Measure
 1 2 3 4 5 »