Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
 1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

Sort by
99190 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.295 in7.493 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD
99049 N/A 0.475 in12.065 mm N/A 0.469 in11.913 mm N/A 0.331 in8.407 mm N/A 0.787 in19.990 mm N/A Stainless Steel N/A CAD
99050 N/A 0.502 in12.751 mm N/A 0.498 in12.649 mm N/A 0.344 in8.738 mm N/A 0.610 in15.494 mm N/A Stainless Steel N/A CAD
99059 N/A 0.593 in15.062 mm N/A 0.589 in14.961 mm N/A 0.354 in8.992 mm N/A 0.750 in19.050 mm N/A Stainless Steel N/A CAD
99084 N/A 0.866 in21.996 mm N/A 0.861 in21.869 mm N/A 0.359 in9.119 mm N/A 1.188 in30.175 mm N/A Stainless Steel N/A CAD
99086 N/A 0.861 in21.869 mm N/A 0.857 in21.768 mm N/A 0.375 in9.525 mm N/A 1.155 in29.337 mm N/A Stainless Steel N/A CAD
99129 N/A 1.314 in33.376 mm N/A 1.308 in33.223 mm N/A 0.375 in9.525 mm N/A 1.600 in40.640 mm N/A Stainless Steel N/A CAD
99055 N/A 0.551 in13.995 mm N/A 0.547 in13.894 mm N/A 0.391 in9.931 mm N/A 0.750 in19.050 mm N/A Stainless Steel N/A CAD
99056 N/A 0.566 in14.376 mm N/A 0.560 in14.224 mm N/A 0.391 in9.931 mm N/A 0.750 in19.050 mm N/A Stainless Steel N/A CAD
99062 N/A 0.627 in15.926 mm N/A 0.623 in15.824 mm N/A 0.406 in10.312 mm N/A 0.813 in20.650 mm N/A Stainless Steel N/A CAD
99188 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.415 in10.541 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD
99068 N/A 0.671 in17.043 mm N/A 0.667 in16.942 mm N/A 0.433 in10.998 mm N/A 1.063 in27.000 mm N/A Stainless Steel N/A CAD
99078 N/A 0.789 in20.041 mm N/A 0.785 in19.939 mm N/A 0.433 in10.998 mm N/A 0.999 in25.375 mm N/A Stainless Steel N/A CAD
99471 N/A 4.728 in120.091 mm N/A 4.720 in119.888 mm N/A 0.433 in10.998 mm N/A 5.110 in129.794 mm N/A Stainless Steel N/A CAD
99098 N/A 0.986 in25.044 mm N/A 0.982 in24.943 mm N/A 0.433 in10.998 mm N/A 1.378 in35.001 mm N/A Stainless Steel N/A CAD
99082 N/A 0.709 in18.009 mm N/A 0.704 in17.882 mm N/A 0.433 in10.998 mm N/A 1.063 in27.000 mm N/A Stainless Steel N/A CAD
99114 N/A 1.184 in30.074 mm N/A 1.179 in29.947 mm N/A 0.433 in10.998 mm N/A 1.400 in35.560 mm N/A Stainless Steel N/A CAD
99092 N/A 0.945 in24.003 mm N/A 0.940 in23.876 mm N/A 0.437 in11.100 mm N/A 1.130 in28.702 mm N/A Stainless Steel N/A CAD
99128 N/A 1.263 in32.080 mm N/A 1.257 in31.928 mm N/A 0.437 in11.100 mm N/A 1.496 in37.998 mm N/A Stainless Steel N/A CAD
99161 N/A 1.628 in41.351 mm N/A 1.622 in41.199 mm N/A 0.438 in11.125 mm N/A 1.875 in47.625 mm N/A Stainless Steel N/A CAD
99167 N/A 1.691 in42.951 mm N/A 1.685 in42.799 mm N/A 0.438 in11.125 mm N/A 1.906 in48.412 mm N/A Stainless Steel N/A CAD
99227 N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.438 in11.125 mm N/A 2.531 in64.287 mm N/A Stainless Steel N/A CAD
99094 N/A 0.970 in24.638 mm N/A 0.966 in24.536 mm N/A 0.438 in11.125 mm N/A 1.130 in28.702 mm N/A Stainless Steel N/A CAD
99101 N/A 1.002 in25.451 mm N/A 0.998 in25.349 mm N/A 0.438 in11.125 mm N/A 1.219 in30.963 mm N/A Stainless Steel N/A CAD
99087 N/A 0.877 in22.276 mm N/A 0.873 in22.174 mm N/A 0.438 in11.125 mm N/A 1.093 in27.762 mm N/A Stainless Steel N/A CAD
Unit of Measure
 1 2 3 4 5 »