Print Back
Seal Kit
Seal_SEAL-KIT
Unit of Measure
1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5473 N/A 43
N/A 4.812 in122.225 mm N/A 165.227 mm6.505 in N/A 1.125 in28.575 mm N/A Nitrile
K3341 N/A N/A 4.812 in122.225 mm N/A 141.021 mm5.552 in N/A 0.535 in13.589 mm N/A Silicone
5708 N/A N/A 4.876 in123.850 mm N/A 127.127 mm5.005 in N/A 0.750 in19.050 mm N/A Nitrile
5296 N/A FW-H
N/A 4.993 in126.822 mm N/A 152.552 mm6.006 in N/A 0.413 in10.490 mm N/A PTFE
5297 N/A N/A 5.000 in127.000 mm N/A 152.552 mm6.006 in N/A 0.717 in18.212 mm N/A PTFE
5624 N/A 45
N/A 5.000 in127.000 mm N/A 155.727 mm6.131 in N/A 0.875 in22.225 mm N/A Fluoro-Elastomer
5424 N/A FW-H
N/A 5.179 in131.547 mm N/A 165.430 mm6.513 in N/A 1.380 in35.052 mm N/A PTFE
5146 N/A 41
N/A 5.500 in139.700 mm N/A 168.427 mm6.631 in N/A 0.875 in22.225 mm N/A Polyacrylate
5039 N/A 41
N/A 5.991 in152.171 mm N/A 171.628 mm6.757 in N/A 0.500 in12.700 mm N/A Fluoro-Elastomer
5645 N/A 41
N/A 5.998 in152.349 mm N/A 171.628 mm6.757 in N/A 0.675 in17.145 mm N/A Fluoro-Elastomer
5026 N/A 33
N/A 6.000 in152.400 mm N/A 171.628 mm6.757 in N/A 0.750 in19.050 mm N/A Silicone
5613 N/A 64
N/A 6.079 in154.407 mm N/A 186.334 mm7.336 in N/A 0.750 in19.050 mm N/A Silicone
5538 N/A 41
N/A 6.875 in174.625 mm N/A 212.903 mm8.382 in N/A 0.750 in19.050 mm N/A Polyacrylate
Unit of Measure
1 2 3 4 5