Print Back
V-Rings
seal v-ring
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

Sort by
800034 N/A VRS1
N/A 0.140 in3.556 mm N/A 0.110 in2.794 mm N/A 0.120 in3.048 mm N/A Fluoro-Elastomer
800040 N/A VRS1
N/A 0.180 in4.572 mm N/A 0.140 in3.556 mm N/A 0.150 in3.810 mm N/A Nitrile
800044 N/A VRS1
N/A 0.180 in4.572 mm N/A 0.140 in3.556 mm N/A 0.150 in3.810 mm N/A Fluoro-Elastomer
800050 N/A VRS1
N/A 0.210 in5.334 mm N/A 0.180 in4.572 mm N/A 0.150 in3.810 mm N/A Nitrile
800120 N/A VRS1
N/A 0.490 in12.446 mm N/A 0.450 in11.430 mm N/A 0.220 in5.588 mm N/A Nitrile
800124 N/A VRS1
N/A 0.490 in12.446 mm N/A 0.450 in11.430 mm N/A 0.220 in5.588 mm N/A Fluoro-Elastomer
800134 N/A VRS1
N/A 0.530 in13.462 mm N/A 0.490 in12.446 mm N/A 0.220 in5.588 mm N/A Fluoro-Elastomer
800140 N/A VRS1
N/A 0.610 in15.494 mm N/A 0.530 in13.462 mm N/A 0.220 in5.588 mm N/A Nitrile
800144 N/A VRS1
N/A 0.610 in15.494 mm N/A 0.530 in13.462 mm N/A 0.220 in5.588 mm N/A Fluoro-Elastomer
800160 N/A VRS1
N/A 0.690 in17.526 mm N/A 0.610 in15.494 mm N/A 0.220 in5.588 mm N/A Nitrile
800164 N/A VRS1
N/A 0.690 in17.526 mm N/A 0.610 in15.494 mm N/A 0.220 in5.588 mm N/A Fluoro-Elastomer
800220 N/A VRS1
N/A 0.950 in24.130 mm N/A 0.830 in21.082 mm N/A 0.300 in7.620 mm N/A Nitrile
800254 N/A VRS1
N/A 1.070 in27.178 mm N/A 0.950 in24.130 mm N/A 0.300 in7.620 mm N/A Fluoro-Elastomer
800280 N/A VRS1
N/A 1.140 in28.956 mm N/A 1.070 in27.178 mm N/A 0.300 in7.620 mm N/A Nitrile
800300 N/A VRS1
N/A 1.220 in30.988 mm N/A 1.140 in28.956 mm N/A 0.300 in7.620 mm N/A Nitrile
800320 N/A VRS1
N/A 1.300 in33.020 mm N/A 1.220 in30.988 mm N/A 0.300 in7.620 mm N/A Nitrile
800250 N/A VRS1
N/A 1.070 in27.178 mm N/A 0.950 in24.130 mm N/A 0.300 in7.620 mm N/A Nitrile
800350 N/A VRS1
N/A 1.420 in36.068 mm N/A 1.300 in33.020 mm N/A 0.300 in7.620 mm N/A Nitrile
800354 N/A VRS1
N/A 1.420 in36.068 mm N/A 1.300 in33.020 mm N/A 0.300 in7.620 mm N/A Fluoro-Elastomer
800400 N/A VRS1
N/A 1.700 in43.180 mm N/A 1.500 in38.100 mm N/A 0.350 in8.890 mm N/A Nitrile
800404 N/A VRS1
N/A 1.700 in43.180 mm N/A 1.500 in38.100 mm N/A 0.350 in8.890 mm N/A Fluoro-Elastomer
800450 N/A VRS1
N/A 1.890 in48.006 mm N/A 1.700 in43.180 mm N/A 0.350 in8.890 mm N/A Nitrile
800454 N/A VRS1
N/A 1.890 in48.006 mm N/A 1.700 in43.180 mm N/A 0.350 in8.890 mm N/A Fluoro-Elastomer
800500 N/A VRS1
N/A 2.090 in53.086 mm N/A 1.890 in48.006 mm N/A 0.350 in8.890 mm N/A Nitrile
800504 N/A VRS1
N/A 2.090 in53.086 mm N/A 1.890 in48.006 mm N/A 0.350 in8.890 mm N/A Fluoro-Elastomer
Unit of Measure
1 2 3 4