Print Back
V-Rings
seal v-ring
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

Sort by
800044 N/A VRS1
N/A 0.180 in4.572 mm N/A 0.140 in3.556 mm N/A 0.150 in3.810 mm N/A Fluoro-Elastomer
800034 N/A VRS1
N/A 0.140 in3.556 mm N/A 0.110 in2.794 mm N/A 0.120 in3.048 mm N/A Fluoro-Elastomer
800085 N/A VRS2
N/A 0.370 in9.398 mm N/A 0.310 in7.874 mm N/A 0.210 in5.334 mm N/A Fluoro-Elastomer
800124 N/A VRS1
N/A 0.490 in12.446 mm N/A 0.450 in11.430 mm N/A 0.220 in5.588 mm N/A Fluoro-Elastomer
800134 N/A VRS1
N/A 0.530 in13.462 mm N/A 0.490 in12.446 mm N/A 0.220 in5.588 mm N/A Fluoro-Elastomer
800164 N/A VRS1
N/A 0.690 in17.526 mm N/A 0.610 in15.494 mm N/A 0.220 in5.588 mm N/A Fluoro-Elastomer
800254 N/A VRS1
N/A 1.070 in27.178 mm N/A 0.950 in24.130 mm N/A 0.300 in7.620 mm N/A Fluoro-Elastomer
800144 N/A VRS1
N/A 0.610 in15.494 mm N/A 0.530 in13.462 mm N/A 0.220 in5.588 mm N/A Fluoro-Elastomer
800325 N/A VRS2
N/A 1.300 in33.020 mm N/A 1.220 in30.988 mm N/A 0.410 in10.414 mm N/A Fluoro-Elastomer
800354 N/A VRS1
N/A 1.420 in36.068 mm N/A 1.300 in33.020 mm N/A 0.300 in7.620 mm N/A Fluoro-Elastomer
800404 N/A VRS1
N/A 1.700 in43.180 mm N/A 1.500 in38.100 mm N/A 0.350 in8.890 mm N/A Fluoro-Elastomer
800454 N/A VRS1
N/A 1.890 in48.006 mm N/A 1.700 in43.180 mm N/A 0.350 in8.890 mm N/A Fluoro-Elastomer
800554 N/A VRS1
N/A 2.290 in58.166 mm N/A 2.090 in53.086 mm N/A 0.350 in8.890 mm N/A Fluoro-Elastomer
800555 N/A VRS2
N/A 2.290 in58.166 mm N/A 2.090 in53.086 mm N/A 0.510 in12.954 mm N/A Fluoro-Elastomer
800504 N/A VRS1
N/A 2.090 in53.086 mm N/A 1.890 in48.006 mm N/A 0.350 in8.890 mm N/A Fluoro-Elastomer
800605 N/A VRS2
N/A 2.480 in62.992 mm N/A 2.290 in58.166 mm N/A 0.510 in12.954 mm N/A Fluoro-Elastomer
800704 N/A VRS1
N/A 2.880 in73.152 mm N/A 2.680 in68.072 mm N/A 0.430 in10.922 mm N/A Fluoro-Elastomer
800804 N/A VRS1
N/A 3.270 in83.058 mm N/A 3.070 in77.978 mm N/A 0.430 in10.922 mm N/A Fluoro-Elastomer
800805 N/A VRS2
N/A 3.270 in83.058 mm N/A 3.070 in77.978 mm N/A 0.610 in15.494 mm N/A Fluoro-Elastomer
800954 N/A VRS1
N/A 3.860 in98.044 mm N/A 3.660 in92.964 mm N/A 0.430 in10.922 mm N/A Fluoro-Elastomer
801004 N/A VRS1
N/A 4.140 in105.156 mm N/A 3.860 in98.044 mm N/A 0.430 in10.922 mm N/A Fluoro-Elastomer
801304 N/A VRS1
N/A 5.320 in135.128 mm N/A 4.920 in124.968 mm N/A 0.500 in12.700 mm N/A Fluoro-Elastomer
801504 N/A VRS1
N/A 6.100 in154.940 mm N/A 5.710 in145.034 mm N/A 0.500 in12.700 mm N/A Fluoro-Elastomer
801604 N/A VRS1
N/A 6.500 in165.100 mm N/A 6.100 in154.940 mm N/A 0.570 in14.478 mm N/A Fluoro-Elastomer
801606 N/A VRS3
N/A 6.500 in165.100 mm N/A 6.100 in154.940 mm N/A 0.410 in10.414 mm N/A Fluoro-Elastomer
Unit of Measure
1 2 3 4