Print Back
Wear Sleeves
Seal_SLEEVES
Unit of Measure
1 2 3 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

J1278 N/A 19 N/A 6.875 in174.625 mm N/A N/A 0.750 in19.050 mm N/A
JV1474 N/A 10
N/A 6.875 in174.625 mm N/A N/A 1.000 in25.400 mm N/A
JV1190 N/A 19 N/A 7.375 in187.325 mm N/A N/A 0.875 in22.225 mm N/A
Unit of Measure
1 2 3