Print Back
Wear Sleeves
Seal_SLEEVES
Unit of Measure
1 2 3 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
J1081 N/A 19 N/A 5.375 in136.525 mm N/A N/A 0.750 in19.050 mm N/A
J1101 N/A 19 N/A 1.500 in38.100 mm N/A N/A 0.625 in15.875 mm N/A
J1103 N/A 19 N/A 1.625 in41.275 mm N/A N/A 0.625 in15.875 mm N/A
J1105 N/A 19 N/A 1.750 in44.450 mm N/A N/A 0.625 in15.875 mm N/A
J1106 N/A 19 N/A 1.812 in46.025 mm N/A N/A 0.625 in15.875 mm N/A
J1107 N/A 19 N/A 1.875 in47.625 mm N/A N/A 0.625 in15.875 mm N/A
J1109 N/A 19 N/A 2.000 in50.800 mm N/A N/A 0.625 in15.875 mm N/A
J1111 N/A 19 N/A 2.125 in53.975 mm N/A N/A 0.625 in15.875 mm N/A
J1113 N/A 19 N/A 2.250 in57.150 mm N/A N/A 0.625 in15.875 mm N/A
J1115 N/A 19 N/A 2.375 in60.325 mm N/A N/A 0.625 in15.875 mm N/A
J1117 N/A 19 N/A 2.500 in63.500 mm N/A N/A 0.625 in15.875 mm N/A
J1118 N/A 19 N/A 2.625 in66.675 mm N/A N/A 0.625 in15.875 mm N/A
J1119 N/A 19 N/A 2.750 in69.850 mm N/A N/A 0.625 in15.875 mm N/A
J1121 N/A 19 N/A 3.000 in76.200 mm N/A N/A 0.625 in15.875 mm N/A
J1122 N/A 19 N/A 3.125 in79.375 mm N/A N/A 0.625 in15.875 mm N/A
J1123 N/A 19 N/A 3.250 in82.550 mm N/A N/A 0.625 in15.875 mm N/A
J1124 N/A 19 N/A 3.375 in85.725 mm N/A N/A 0.625 in15.875 mm N/A
J1125 N/A 19 N/A 3.500 in88.900 mm N/A N/A 0.625 in15.875 mm N/A
J1126 N/A 19 N/A 3.625 in92.075 mm N/A N/A 0.625 in15.875 mm N/A
J1127 N/A 19 N/A 3.750 in95.250 mm N/A N/A 0.625 in15.875 mm N/A
J1128 N/A 19 N/A 3.875 in98.425 mm N/A N/A 0.625 in15.875 mm N/A
J1129 N/A 19 N/A 4.000 in101.600 mm N/A N/A 0.625 in15.875 mm N/A
J1130 N/A 19 N/A 4.125 in104.775 mm N/A N/A 0.625 in15.875 mm N/A
J1131 N/A 19 N/A 4.250 in107.950 mm N/A N/A 0.750 in19.050 mm N/A
J1132 N/A 19 N/A 4.375 in111.125 mm N/A N/A 0.750 in19.050 mm N/A
Unit of Measure
1 2 3