Lovejoy One-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Collars are made from the highest quality bar stock steel and are black oxide finished for corrosion resistance and outstanding appearance.
One-Piece Split Shaft Collars - Imperial
One-Piece Split Shaft Collars - Imperial-2
Unit of Measure
1 2 

Item Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Clamp Screw Thread Size (Dimension T)

68514463200 N/A SC1-2-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 11/16 in N/A 1/8 in N/A 5/16 in N/A 4-40 N/A 4-40 x 3/8
68514463201 N/A SC1-3-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 11/16 in N/A 3/16 in N/A 5/16 in N/A 4-40 N/A 4-40 x 3/8
68514463202 N/A SC1-4-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 11/16 in N/A 1/4 in N/A 5/16 in N/A 4-40 N/A 4-40 x 3/8
68514463203 N/A SC1-5-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 11/16 in N/A 5/16 in N/A 5/16 in N/A 4-40 N/A 4-40 x 3/8
68514463204 N/A SC1-6-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 7/8 in N/A 3/8 in N/A 3/8 in N/A 6-32 N/A 6-32 x 3/8
68514463205 N/A SC1-7-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 15/16 in N/A 7/16 in N/A 3/8 in N/A 6-32 N/A 6-32 x 3/8
68514463206 N/A SC1-8-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 1/8 in N/A 1/2 in N/A 3/8 in N/A 6-32 N/A 6-32 x 3/8
68514463207 N/A SC1-9-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 5/16 in N/A 9/16 in N/A 13/32 in N/A 8-32 N/A 8-32 x 1/2
68514463208 N/A SC1-10-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 5/16 in N/A 5/8 in N/A 7/16 in N/A 10-32 N/A 10-32 x 1/2
68514463209 N/A SC1-11-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 1/2 in N/A 11/16 in N/A 1/2 in N/A 10-32 N/A 10-32 x 1/2
68514463210 N/A SC1-12-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 1/2 in N/A 3/4 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463211 N/A SC1-13-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 5/8 in N/A 13/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463212 N/A SC1-14-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 5/8 in N/A 7/8 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463213 N/A SC1-15-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 3/4 in N/A 15/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463214 N/A SC1-16-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 3/4 in N/A 1 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463215 N/A SC1-17-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 7/8 in N/A 1 1/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463216 N/A SC1-18-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 1 7/8 in N/A 1 1/8 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463217 N/A SC1-19-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 2 1/16 in N/A 1 3/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463218 N/A SC1-20-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 2 1/16 in N/A 1 1/4 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463219 N/A SC1-21-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 2 1/4 in N/A 1 5/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463220 N/A SC1-22-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 2 1/4 in N/A 1 3/8 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463221 N/A SC1-23-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 2 1/4 in N/A 1 7/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463222 N/A SC1-24-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 2 3/8 in N/A 1 1/2 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463223 N/A SC1-25-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 2 3/8 in N/A 1 9/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463224 N/A SC1-26-SHAFT COLLAR-SPLIT 1PC BLK OX N/A 2 5/8 in N/A 1 5/8 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
Unit of Measure
1 2