Item Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405244 | N/A 1020-GRID ONLY | N/A 2.250 in | N/A 1.690 in | N/A 2.250 in | N/A 2.250 in57.15 mm | N/A Alloy Steel | N/A 0.17 lb |
N/A
|
| 69790405245 | N/A 1030-GRID ONLY | N/A 2.630 in | N/A 1.750 in | N/A 2.630 in | N/A 2.630 in66.80 mm | N/A Alloy Steel | N/A 0.26 lb |
N/A
|
| 69790405246 | N/A 1040-GRID ONLY | N/A 2.940 in | N/A 1.810 in | N/A 2.940 in | N/A 2.940 in74.68 mm | N/A Alloy Steel | N/A 0.30 lb |
N/A
|
| 69790405247 | N/A 1050-GRID ONLY | N/A 3.560 in | N/A 2.190 in | N/A 3.560 in | N/A 3.560 in90.42 mm | N/A Alloy Steel | N/A 0.72 lb |
N/A
|
| 69790405248 | N/A 1060-GRID ONLY | N/A 4.080 in | N/A 2.250 in | N/A 4.080 in | N/A 4.080 in103.63 mm | N/A Alloy Steel | N/A 0.83 lb |
N/A
|
| 69790405249 | N/A 1070-GRID ONLY | N/A 4.500 in | N/A 2.380 in | N/A 4.500 in | N/A 4.50 in114.30 mm | N/A Alloy Steel | N/A 0.87 lb |
N/A
|
| 69790405250 | N/A 1080-GRID ONLY | N/A 5.560 in | N/A 3.190 in | N/A 5.560 in | N/A 5.560 in141.22 mm | N/A Alloy Steel | N/A 2.15 lb |
N/A
|
| 69790405251 | N/A 1090-GRID ONLY | N/A 6.310 in | N/A 3.440 in | N/A 6.310 in | N/A 6.310 in160.27 mm | N/A Alloy Steel | N/A 2.33 lb |
N/A
|
| 69790405252 | N/A 1100-GRID ONLY | N/A 7.410 in | N/A 4.38 in | N/A 7.41 in | N/A 7.410 in188.21 mm | N/A Alloy Steel | N/A 4.81 lb | N/A |
| 69790405253 | N/A 1110-GRID ONLY | N/A 8.120 in | N/A 4.630 in | N/A 8.120 in | N/A 8.120 in206.25 mm | N/A Alloy Steel | N/A 5.48 lb |
N/A
|
| 69790405254 | N/A 1120-GRID ONLY | N/A 9.190 in | N/A 5.380 in | N/A 9.190 in | N/A 9.190 in233.43 mm | N/A Alloy Steel | N/A 10.16 lb |
N/A
|
| 69790405255 | N/A 1130-GRID ONLY | N/A 10.690 in | N/A 5.500 in | N/A 10.690 in | N/A 10.690 in271.53 mm | N/A Alloy Steel | N/A 12.06 lb |
N/A
|
| 69790405256 | N/A 1140-GRID ONLY | N/A 12.190 in | N/A 5.750 in | N/A 12.190 in | N/A 12.190 in309.63 mm | N/A Alloy Steel | N/A 14.68 lb |
N/A
|
| 69790405257 | N/A 1150-GRID ONLY | N/A 14.290 in | N/A 6.600 in | N/A 14.290 in | N/A 14.290 in362.97 mm | N/A Alloy Steel | N/A 8.73 lb | N/A |
| 69790405258 | N/A 1160-GRID ONLY | N/A 16.100 in | N/A 7.010 in | N/A 16.100 in | N/A 16.100 in408.94 mm | N/A Alloy Steel | N/A 9.00 lb | N/A |
| 69790405260 | N/A 1180-GRID ONLY | N/A 20.460 in | N/A 7.850 in | N/A 20.460 in | N/A 20.460 in519.68 mm | N/A Alloy Steel | N/A 12.65 lb |
N/A
|