Print Back
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Horizontal Cover Style Grid Couplings
Grid Coupling with Horizontal Style Cover
Unit of Measure
1 

Part Number

Item Name

Description 

Height

Depth

Width

Material

Weight

CAD

69790410556 N/A 2 Pcs Cover Set - Inch N/A 1190 CVR SET 2PC HORIZ INCH N/A 26.600 in N/A 12.800 in N/A 26.600 in N/A Aluminum N/A 99.72 lb N/A CAD
69790410560 N/A 2 Pcs Cover Set - Inch N/A 1200 CVR SET 2PC HORIZ INCH N/A 29.800 in N/A 14.000 in N/A 29.800 in N/A Aluminum N/A 110.80 lb N/A CAD
Unit of Measure
1