Print Back
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies2
Unit of Measure
 1 2 3 4 5 »  

Timken Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

SNW-24 x 4 3/16 N/A 4 3/16 in N/A 3.456 in N/A 22224K N/A S-24 N/A AN-24 N/A W-24 N/A CAD
SNW-3024 x 4 3/16 N/A 4 3/16 in N/A 2.937 in N/A 23024K N/A S-3024 N/A N-024 N/A W-024 N/A CAD
SNW-124 x 4 3/16 N/A 4 3/16 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 N/A AN-24 N/A W-24 N/A CAD
SNW-3124 x 4 3/16 N/A 4 3/16 in N/A 3.456 in N/A 23124K N/A S-24 N/A N-024 N/A W-024 N/A CAD
SNW-24 x 4 1/4 N/A 4 1/4 in N/A 3.456 in N/A 22224K N/A S-24 x 4 1/4 N/A AN-24 N/A W-24 N/A CAD
SNW-3024 x 4 1/4 N/A 4 1/4 in N/A 2.937 in N/A 23024K N/A S-3024 x 4 1/4 N/A N-024 N/A W-024 N/A CAD
SNW-124 x 4 1/4 N/A 4 1/4 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/4 N/A AN-24 N/A W-24 N/A CAD
SNW-26 x 4 5/16 N/A 4 5/16 in N/A 3.752 in N/A 22226K N/A S-26 x 4 5/16 N/A AN-26 N/A W-26 N/A CAD
SNW-3026 x 4 5/16 N/A 4 5/16 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 5/16 N/A N-026 N/A W-026 N/A CAD
SNW-126 x 4 5/16 N/A 4 5/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 5/16 N/A AN-26 N/A W-26 N/A CAD
SNW-26 x 4 3/8 N/A 4 3/8 in N/A 3.752 in N/A 22226K N/A S-26 x 4 3/8 N/A AN-26 N/A W-26 N/A CAD
SNW-3026 x 4 3/8 N/A 4 3/8 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 3/8 N/A N-026 N/A W-026 N/A CAD
SNW-126 x 4 3/8 N/A 4 3/8 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 3/8 N/A AN-26 N/A W-26 N/A CAD
SNW-26 x 4 7/16 N/A 4 7/16 in N/A 3.752 in N/A 22226K N/A S-26 N/A AN-26 N/A W-26 N/A CAD
SNW-3026 x 4 7/16 N/A 4 7/16 in N/A 3.227 in N/A 23026K N/A S-3026 N/A N-026 N/A W-026 N/A CAD
SNW-126 x 4 7/16 N/A 4 7/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 N/A AN-26 N/A W-26 N/A CAD
SNW-3126 x 4 7/16 N/A 4 7/16 in N/A 3.752 in N/A 23126K N/A S-26 N/A N-026 N/A W-026 N/A CAD
SNW-26 x 4 1/2 N/A 4 1/2 in N/A 3.752 in N/A 22226K N/A S-26 x 4 1/2 N/A AN-26 N/A W-26 N/A CAD
SNW-3026 x 4 1/2 N/A 4 1/2 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 1/2 N/A N-026 N/A W-026 N/A CAD
SNW-126 x 4 1/2 N/A 4 1/2 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 1/2 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 9/16 N/A 4 9/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 9/16 N/A AN-26 N/A W-26 N/A CAD
SNW-28 x 4 13/16 N/A 4 13/16 in N/A 3.971 in N/A 22228K N/A S-28 x 4 13/16 N/A AN-28 N/A W-28 N/A CAD
SNW-3028 x 4 13/16 N/A 4 13/16 in N/A 3.330 in N/A 23028K N/A S-3028 x 4 13/16 N/A N-028 N/A W-028 N/A CAD
SNW-128 x 4 13/16 N/A 4 13/16 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 4 13/16 N/A AN-28 N/A W-28 N/A CAD
SNW-28 x 4 7/8 N/A 4 7/8 in N/A 3.971 in N/A 22228K N/A S-28 x 4 7/8 N/A AN-28 N/A W-28 N/A CAD
Unit of Measure
 1 2 3 4 5 »