Print Back
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies2
Unit of Measure
 1 2 3 4 5 »  

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-3028 x 4 7/8 N/A 4 7/8 in N/A 3.330 in N/A 23028K N/A S-3028 x 4 7/8 N/A N-028 N/A W-028 N/A CAD
SNW-128 x 4 7/8 N/A 4 7/8 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 4 7/8 N/A AN-28 N/A W-28 N/A CAD
SNW-28 x 4 15/16 N/A 4 15/16 in N/A 3.971 in N/A 22228K N/A S-28 N/A AN-28 N/A W-28 N/A CAD
SNW-3028 x 4 15/16 N/A 4 15/16 in N/A 3.330 in N/A 23028K N/A S-3028 N/A N-028 N/A W-028 N/A CAD
SNW-128 x 4 15/16 N/A 4 15/16 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 N/A AN-28 N/A W-28 N/A CAD
SNW-3128 x 4 15/16 N/A 4 15/16 in N/A 3.971 in N/A 23128K N/A S-28 N/A N-028 N/A W-028 N/A CAD
SNW-28 x 5 N/A 5 in N/A 3.971 in N/A 22228K N/A S-28 x 5 N/A AN-28 N/A W-28 N/A CAD
SNW-128 x 5 N/A 5 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 5 N/A AN-28 N/A W-28 N/A CAD
SNW-30 x 5 1/8 N/A 5 1/8 in N/A 4.231 in N/A 22230K N/A S-30 x 5 1/8 N/A AN-30 N/A W-30 N/A CAD
SNW-3030 x 5 1/8 N/A 5 1/8 in N/A 3.482 in N/A 23030K N/A S-3030 x 5 1/8 N/A N-030 N/A W-030 N/A CAD
SNW-130 x 5 1/8 N/A 5 1/8 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 1/8 N/A AN-30 N/A W-30 N/A CAD
SNW-30 x 5 3/16 N/A 5 3/16 in N/A 4.231 in N/A 22230K N/A S-30 N/A AN-30 N/A W-30 N/A CAD
SNW-3030 x 5 3/16 N/A 5 3/16 in N/A 3.482 in N/A 23030K N/A S-3030 N/A N-030 N/A W-030 N/A CAD
SNW-130 x 5 3/16 N/A 5 3/16 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 N/A AN-30 N/A W-30 N/A CAD
SNW-3130 x 5 3/16 N/A 5 3/16 in N/A 4.231 in N/A 23130K N/A S-30 N/A N-030 N/A W-030 N/A CAD
SNW-30 x 5 1/4 N/A 5 1/4 in N/A 4.231 in N/A 22230K N/A S-30 x 5 1/4 N/A AN-30 N/A W-30 N/A CAD
SNW-3030 x 5 1/4 N/A 5 1/4 in N/A 3.482 in N/A 23030K N/A S-3030 x 5 1/4 N/A N-030 N/A W-030 N/A CAD
SNW-130 x 5 1/4 N/A 5 1/4 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 1/4 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 5/16 N/A 5 5/16 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 5/16 N/A AN-30 N/A W-30 N/A CAD
SNW-32 x 5 3/8 N/A 5 3/8 in N/A 4.568 in N/A 22232K N/A S-32 x 5 3/8 N/A AN-32 N/A W-32 N/A CAD
SNW-3032 x 5 3/8 N/A 5 3/8 in N/A 3.701 in N/A 23032K N/A S-3032 x 5 3/8 N/A N-032 N/A W-032 N/A CAD
SNW-130 x 5 3/8 N/A 5 3/8 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 3/8 N/A AN-30 N/A W-30 N/A CAD
SNW-132 x 5 3/8 N/A 5 3/8 in N/A 5.910 in N/A 22332K, 23232K N/A S-132 x 5 3/8 N/A AN-32 N/A W-32 N/A CAD
SNW-32 x 5 7/16 N/A 5 7/16 in N/A 4.568 in N/A 22232K N/A S-32 N/A AN-32 N/A W-32 N/A CAD
SNW-3032 x 5 7/16 N/A 5 7/16 in N/A 6.512 in N/A 23032K N/A S-3032 N/A N-032 N/A W-032 N/A CAD
Unit of Measure
 1 2 3 4 5 »