Print Back
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies2
Unit of Measure
 1 2 3 4 5 »  

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-17 x 3 N/A 3 in N/A 2.476 in N/A 22217K N/A S-17 x 3 N/A AN-17 N/A W-17 N/A CAD
SNW-18 x 3 1/16 N/A 3 1/16 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/16 N/A AN-18 N/A W-18 N/A CAD
SNW-18 x 3 1/8 N/A 3 1/8 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/8 N/A AN-18 N/A W-18 N/A CAD
SNW-18 x 3 3/16 N/A 3 3/16 in N/A 2.636 in N/A 22218K N/A S-18 N/A AN-18 N/A W-18 N/A CAD
SNW-18 x 3 1/4 N/A 3 1/4 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/4 N/A AN-18 N/A W-18 N/A CAD
SNW-19 x 3 5/16 N/A 3 5/16 in N/A 2.750 in N/A 22219K N/A S-19 N/A AN-19 N/A W-19 N/A CAD
SNW-20 x 3 3/8 N/A 3 3/8 in N/A 2.859 in N/A 22219K N/A S-20 x 3 3/8 N/A AN-19 N/A W-19 N/A CAD
SNW-20 x 3 7/16 N/A 3 7/16 in N/A 2.859 in N/A 22220K N/A S-20 N/A AN-20 N/A W-20 N/A CAD
SNW-20 x 3 1/2 N/A 3 1/2 in N/A 2.859 in N/A 22220K N/A S-20 x 3 1/2 N/A AN-20 N/A W-20 N/A CAD
SNW-22 x 3 13/16 N/A 3 13/16 in N/A 3.196 in N/A 22222K N/A S-22 x 3 13/16 N/A AN-22 N/A W-22 N/A CAD
SNW-22 x 3 7/8 N/A 3 7/8 in N/A 3.196 in N/A 22222K N/A S-22 x 3 7/8 N/A AN-22 N/A W-22 N/A CAD
SNW-22 x 3 15/16 N/A 3 15/16 in N/A 3.196 in N/A 22222K N/A S-22 N/A AN-22 N/A W-22 N/A CAD
SNW-22 x 4 N/A 4 in N/A 3.196 in N/A 22222K N/A S-22 x 4 N/A AN-22 N/A W-22 N/A CAD
SNW-24 x 4 1/16 N/A 4 1/16 in N/A 3.456 in N/A 22224K N/A S-24 x 4 1/16 N/A AN-24 N/A W-24 N/A CAD
SNW-24 x 4 1/8 N/A 4 1/8 in N/A 3.456 in N/A 22224K N/A S-24 x 4 1/8 N/A AN-24 N/A W-24 N/A CAD
SNW-24 x 4 3/16 N/A 4 3/16 in N/A 3.456 in N/A 22224K N/A S-24 N/A AN-24 N/A W-24 N/A CAD
SNW-24 x 4 1/4 N/A 4 1/4 in N/A 3.456 in N/A 22224K N/A S-24 x 4 1/4 N/A AN-24 N/A W-24 N/A CAD
SNW-26 x 4 5/16 N/A 4 5/16 in N/A 3.752 in N/A 22226K N/A S-26 x 4 5/16 N/A AN-26 N/A W-26 N/A CAD
SNW-26 x 4 3/8 N/A 4 3/8 in N/A 3.752 in N/A 22226K N/A S-26 x 4 3/8 N/A AN-26 N/A W-26 N/A CAD
SNW-26 x 4 7/16 N/A 4 7/16 in N/A 3.752 in N/A 22226K N/A S-26 N/A AN-26 N/A W-26 N/A CAD
SNW-26 x 4 1/2 N/A 4 1/2 in N/A 3.752 in N/A 22226K N/A S-26 x 4 1/2 N/A AN-26 N/A W-26 N/A CAD
SNW-28 x 4 13/16 N/A 4 13/16 in N/A 3.971 in N/A 22228K N/A S-28 x 4 13/16 N/A AN-28 N/A W-28 N/A CAD
SNW-28 x 4 7/8 N/A 4 7/8 in N/A 3.971 in N/A 22228K N/A S-28 x 4 7/8 N/A AN-28 N/A W-28 N/A CAD
SNW-28 x 4 15/16 N/A 4 15/16 in N/A 3.971 in N/A 22228K N/A S-28 N/A AN-28 N/A W-28 N/A CAD
SNW-28 x 5 N/A 5 in N/A 3.971 in N/A 22228K N/A S-28 x 5 N/A AN-28 N/A W-28 N/A CAD
Unit of Measure
 1 2 3 4 5 »