Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
 1 2 3 4 5 »  

Timken Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

68514411337 N/A L099 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514411344 N/A L099 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514411345 N/A L099 HUB 1-3/16 1/4X1/8 KW N/A 1 3/16 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514411339 N/A L099 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514411341 N/A L099 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514411338 N/A L099 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514438202 N/A L099 HUB 3/4 *1/8X1/16KW N/A 3/4 in N/A L099 N/A 1/8 x 1/16 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514411336 N/A L099 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514438201 N/A L099 HUB 5/8 *5/32X5/64KW N/A 5/8 in N/A L099 N/A 5/32 x 5/64 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514438199 N/A L099 HUB 7/16 *1/8X1/16KW N/A 7/16 in N/A L099 N/A 1/8 x 1/16 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514438198 N/A L099 HUB 7/16 *3/32X3/64KW N/A 7/16 in N/A L099 N/A 3/32 x 3/64 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514411340 N/A L099 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514438203 N/A L099 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514476422 N/A L099 HUB 7/8 *1/4X1/8KW 2SS N/A 7/8 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514438200 N/A L099 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L099 N/A 1/8 x 1/16 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm
68514411516 N/A L100 HUB 1" 1/4X1/8 KW N/A 1 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514437259 N/A L100 HUB 1" *3/16X3/32 KW N/A 1 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514426089 N/A L100 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A L100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514411517 N/A L100 HUB 1-1/16 1/4X1/8 KW N/A 1 1/16 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514411511 N/A L100 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514411520 N/A L100 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514476430 N/A L100 HUB 1-1/4 *5/16KW 2SS N/A 1 1/4 in N/A L100 N/A 5/16 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514435748 N/A L100 HUB 1-1/4 *5/16X5/32KW N/A 1 1/4 in N/A L100 N/A 5/16 x 5/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514411518 N/A L100 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
68514411519 N/A L100 HUB 1-3/16 1/4X1/8 KW N/A 1 3/16 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm
Unit of Measure
 1 2 3 4 5 »