Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
 1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
68514411090 N/A L095 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
68514411091 N/A L095 HUB 1" 1/4X1/8 KW N/A 1 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
68514411092 N/A L095 HUB 1-1/16 1/4X1/8KW N/A 1 1/16 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
68514411093 N/A L095 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
68514411334 N/A L099 HUB 1/2 1/8X1/16KW N/A 1/2 in N/A L099 N/A 1/8 x 1/16 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411336 N/A L099 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411337 N/A L099 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411338 N/A L099 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411339 N/A L099 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411340 N/A L099 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411341 N/A L099 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411342 N/A L099 HUB 1" 1/4X1/8 KW N/A 1 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411343 N/A L099 HUB 1-1/16 1/4X1/8KW N/A 1 1/16 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411344 N/A L099 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411345 N/A L099 HUB 1-3/16 1/4X1/8 KW N/A 1 3/16 in N/A L099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
68514411509 N/A L100 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411510 N/A L100 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411511 N/A L100 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411512 N/A L100 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411513 N/A L100 HUB 13/16 3/16X3/32 KW N/A 13/16 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411514 N/A L100 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411515 N/A L100 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411516 N/A L100 HUB 1" 1/4X1/8 KW N/A 1 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411517 N/A L100 HUB 1-1/16 1/4X1/8 KW N/A 1 1/16 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
68514411518 N/A L100 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
Unit of Measure
 1 2 3 4 5 »