Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
 1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514444136 N/A L050 HUB 3/8 *1/8X1/16KW N/A 3/8 in N/A L050 N/A 1/8 x 1/16 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514410211 N/A L050 HUB 1/2 1/8X1/16KW N/A 1/2 in N/A L050 N/A 1/8 x 1/16 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514410213 N/A L050 HUB 9/16 1/8X1/16KW N/A 9/16 in N/A L050 N/A 1/8 x 1/16 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514446121 N/A L050 HUB 3/8 3/32X3/64KW N/A 3/8 in N/A L050 N/A 3/32 x 3/64 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514444713 N/A L050 HUB 7/16 3/32X3/64KW N/A 7/16 in N/A L050 N/A 3/32 x 3/64 in N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514410421 N/A L070 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514447952 N/A L070 HUB 1/2 *3/16X3/32KW N/A 1/2 in N/A L070 N/A 3/16 x 3/32 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514410425 N/A L070 HUB 11/16 3/16 X3/32 KW N/A 11/16 in N/A L070 N/A 3/16 x 3/32 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514410426 N/A L070 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L070 N/A 3/16 x 3/32 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514451719 N/A L070 HUB 3/4 *1/8X1/16 KW N/A 3/4 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514441985 N/A L070 HUB 3/8 3/32X3/64KW N/A 3/8 in N/A L070 N/A 3/32 x 3/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514448829 N/A L070 HUB 3/8 *1/8X1/16 KW N/A 3/8 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514410424 N/A L070 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L070 N/A 3/16 x 3/32 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514451104 N/A L070 HUB 5/8 *5/32X5/64 KW N/A 5/8 in N/A L070 N/A 5/32 x 5/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514444007 N/A L070 HUB 7/16 3/32X3/64KW N/A 7/16 in N/A L070 N/A 3/32 x 3/64 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514410423 N/A L070 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L070 N/A 1/8 x 1/16 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514476284 N/A L070 HUB 9/16 *1/4X1/8KW N/A 9/16 in N/A L070 N/A 1/4 x 1/8 in N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514476378 N/A L075 HUB .5000/.5005 1/8KW N/A 1/2 in N/A L075 N/A 1/8 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514410685 N/A L075 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514435744 N/A L075 HUB 1/4 *1/8X1/16KW N/A 1/4 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514410689 N/A L075 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514410691 N/A L075 HUB 13/16 3/16X3/32 KW N/A 13/16 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514476377 N/A L075 HUB 17/32 1/8X1/16KW N/A 17/32 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514410690 N/A L075 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514435881 N/A L075 HUB 3/4 *1/8X1/16 KW N/A 3/4 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »