Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514412586 N/A L276 HUB 1" 1/4X1/8 KW N/A 1 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412592 N/A L276 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412588 N/A L276 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514476591 N/A L276 HUB 1-1/4 *1/2X1/4KW N/A 1 1/4 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412589 N/A L276 HUB 1-1/4 *5/16X5/32 KW N/A 1 1/4 in N/A L276 N/A 5/16 x 5/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412587 N/A L276 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514460057 N/A L276 HUB 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514449762 N/A L276 HUB 1-15/16 1/2X1/4KW N/A 1 15/16 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412594 N/A L276 HUB 1-3/4 3/8X3/16KW N/A 1 3/4 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514448250 N/A L276 HUB 1-3/4 *7/16X7/32KW N/A 1 3/4 in N/A L276 N/A 7/16 x 7/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412590 N/A L276 HUB 1-3/8 5/16X5/32 KW N/A 1 3/8 in N/A L276 N/A 5/16 x 5/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514446758 N/A L276 HUB 1-3/8 *3/8X3/16 KW N/A 1 3/8 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412591 N/A L276 HUB 1-7/16 3/8X3/16 KW N/A 1 7/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412595 N/A L276 HUB 1-7/8 1/2X1/4 KW N/A 1 7/8 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412593 N/A L276 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514445689 N/A L276 HUB 1-9/16 3/8X3/16 KW N/A 1 9/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412596 N/A L276 HUB 2" 1/2X1/4 KW N/A 2 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412604 N/A L276 HUB 2-1/2 5/8X5/16 KW N/A 2 1/2 in N/A L276 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514476592 N/A L276 HUB 2-1/2 *3/4X3/8KW N/A 2 1/2 in N/A L276 N/A 3/4 x 3/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412599 N/A L276 HUB 2-1/4 1/2X1/4 KW N/A 2 1/4 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412597 N/A L276 HUB 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412598 N/A L276 HUB 2-3/16 1/2X1/4KW N/A 2 3/16 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412606 N/A L276 HUB 2-3/4 5/8X5/16KW N/A 2 3/4 in N/A L276 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412602 N/A L276 HUB 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A L276 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412605 N/A L276 HUB 2-5/8 5/8X5/16KW N/A 2 5/8 in N/A L276 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
Unit of Measure
« 6 7 8 9 10 »