Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
« 11 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514412607 N/A L276 HUB 2-7/8 3/4X3/8 KW N/A 2 7/8 in N/A L276 N/A 3/4 x 3/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514412585 N/A L276 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L276 N/A 3/16 x 3/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
68514454883 N/A L276 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
Unit of Measure
« 11