Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514412113 N/A L150 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A L150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514437266 N/A L150 HUB 1-3/8 *3/8X3/16KW N/A 1 3/8 in N/A L150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412106 N/A L150 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412112 N/A L150 HUB 1-5/16 5/16X5/32KW N/A 1 5/16 in N/A L150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412117 N/A L150 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A L150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412114 N/A L150 HUB 1-7/16 3/8X3/16 KW N/A 1 7/16 in N/A L150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412121 N/A L150 HUB 1-7/8 1/2X1/4 KW N/A 1 7/8 in N/A L150 N/A 1/2 x 1/4 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412116 N/A L150 HUB 1-9/16 3/8X3/16KW N/A 1 9/16 in N/A L150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412103 N/A L150 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514426212 N/A L150 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514437245 N/A L150 HUB 5/8 *5/32X5/64KW N/A 5/8 in N/A L150 N/A 5/32 x 5/64 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412105 N/A L150 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L150 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514435750 N/A L150 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
68514412288 N/A L190 HUB 1" 1/4X1/8 KW N/A 1 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412289 N/A L190 HUB 1-1/16 1/4X1/8KW N/A 1 1/16 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412296 N/A L190 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412292 N/A L190 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514437264 N/A L190 HUB 1-1/4 *5/16X5/32KW N/A 1 1/4 in N/A L190 N/A 5/16 x 5/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412290 N/A L190 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412298 N/A L190 HUB 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412300 N/A L190 HUB 1-13/16 1/2X1/4KW N/A 1 13/16 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412302 N/A L190 HUB 1-15/16 1/2X1/4 KW N/A 1 15/16 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412291 N/A L190 HUB 1-3/16 1/4X1/8KW N/A 1 3/16 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514437252 N/A L190 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L190 N/A 3/16 x 3/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412299 N/A L190 HUB 1-3/4 3/8X3/16 KW N/A 1 3/4 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
Unit of Measure
« 6 7 8 9 10 »