Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514437275 N/A L190 HUB 1-3/4 *7/16X7/32KW N/A 1 3/4 in N/A L190 N/A 7/16 x 7/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412294 N/A L190 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A L190 N/A 5/16 x 5/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514437267 N/A L190 HUB 1-3/8 *3/8X3/16KW N/A 1 3/8 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412287 N/A L190 HUB 15/16 1/4X1/8KW N/A 15/16 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412293 N/A L190 HUB 1-5/16 5/16X5/32KW N/A 1 5/16 in N/A L190 N/A 5/16 x 5/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412297 N/A L190 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412295 N/A L190 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412301 N/A L190 HUB 1-7/8 1/2X1/4 KW N/A 1 7/8 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514437273 N/A L190 HUB 1-9/16 3/8X3/16KW N/A 1 9/16 in N/A L190 N/A 3/8 x 3/16 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412303 N/A L190 HUB 2" 1/2X1/4 KW N/A 2 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412304 N/A L190 HUB 2-1/16 1/2X1/4 KW N/A 2 1/16 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412305 N/A L190 HUB 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A L190 N/A 1/2 x 1/4 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514438468 N/A L190 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L190 N/A 3/16 x 3/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412286 N/A L190 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L190 N/A 3/16 x 3/32 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514437256 N/A L190 HUB 7/8 *1/4X1/8KW N/A 7/8 in N/A L190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
68514412425 N/A L225 HUB 1" 1/4X1/8 KW N/A 1 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514437263 N/A L225 HUB 1" *3/16X3/32KW N/A 1 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514476518 N/A L225 HUB 1" *5/16X5/32KW N/A 1 in N/A L225 N/A 5/16 x 5/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514412426 N/A L225 HUB 1-1/16 1/4X1/8 KW N/A 1 1/16 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514412432 N/A L225 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514437272 N/A L225 HUB 1-1/2 *5/16X5/32KW N/A 1 1/2 in N/A L225 N/A 5/16 x 5/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514412429 N/A L225 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514435754 N/A L225 HUB 1-1/4 * 5/16X5/32KW N/A 1 1/4 in N/A L225 N/A 5/16 x 5/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514412427 N/A L225 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
68514412435 N/A L225 HUB 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A L225 N/A 3/8 x 3/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
Unit of Measure
« 6 7 8 9 10 »