Item Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514477188 | N/A MDSD32C-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A MDSD32C | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 18.00 in·lb |
| 68514477187 | N/A MDSD32C-CP-3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A MDSD32C | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 18.00 in·lb |
| 68514477186 | N/A MDSD32C-CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A MDSD32C | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 18.00 in·lb |
| 68514477194 | N/A MDSD40C-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MDSD40C | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
| 68514477189 | N/A MDSD40C-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A MDSD40C | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
| 68514477190 | N/A MDSD40C-CP-1/4X3/8 | N/A 0.250 in | N/A 0.375 in | N/A MDSD40C | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
| 68514477193 | N/A MDSD40C-CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A MDSD40C | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
| 68514477192 | N/A MDSD40C-CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A MDSD40C | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
| 68514477191 | N/A MDSD40C-CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A MDSD40C | N/A 1.496 in38.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
| 68514477197 | N/A MDSD50C-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MDSD50C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
| 68514477199 | N/A MDSD50C-CP-1/2X3/4 | N/A 0.500 in | N/A 0.750 in | N/A MDSD50C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
| 68514477198 | N/A MDSD50C-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A MDSD50C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
| 68514477202 | N/A MDSD50C-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A MDSD50C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
| 68514477196 | N/A MDSD50C-CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A MDSD50C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
| 68514477195 | N/A MDSD50C-CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A MDSD50C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
| 68514477201 | N/A MDSD50C-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A MDSD50C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
| 68514477200 | N/A MDSD50C-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A MDSD50C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
| 68514477209 | N/A MDSD63C-CP-1"X1" | N/A 1.000 in | N/A 1.000 in | N/A MDSD63C | N/A 1.969 in50.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
| 68514477203 | N/A MDSD63C-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MDSD63C | N/A 1.969 in50.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
| 68514477204 | N/A MDSD63C-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A MDSD63C | N/A 1.969 in50.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
| 68514477208 | N/A MDSD63C-CP-3/4X1" | N/A 0.750 in | N/A 1.000 in | N/A MDSD63C | N/A 1.969 in50.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
| 68514477207 | N/A MDSD63C-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A MDSD63C | N/A 1.969 in50.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
| 68514477206 | N/A MDSD63C-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A MDSD63C | N/A 1.969 in50.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
| 68514477205 | N/A MDSD63C-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A MDSD63C | N/A 1.969 in50.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |