Print Back
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

392DW / 394 N/A 2 7/16 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.8661 in21.999 mm N/A 36600 lbf163000 N N/A 395 N/A
399D-90330 N/A 2 7/16 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 394ARB N/A 2 7/16 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D-90186 N/A 2 7/16 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 394 N/A 2 7/16 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.8661 in21.999 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 393 N/A 2 7/16 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.187 in55.55 mm N/A 2.5807 in65.550 mm N/A 1.063 in27 mm N/A 38700 lbf172000 N N/A 395 N/A
399D-90270 N/A 2 7/16 in61.913 mm N/A 4.3307 in110.000 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
392DW / 393AS N/A 2 7/16 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A
399D / 393AS N/A 2 7/16 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
392DW / 393A N/A 2 7/16 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.875 in73.025 mm N/A 2.2047 in55.999 mm N/A 0.625 in15.875 mm N/A 36600 lbf163000 N N/A 395 N/A
399D-99404 N/A 2 7/16 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.187 in55.55 mm N/A 2.2047 in55.999 mm N/A 0.625 in15.875 mm N/A 38700 lbf172000 N N/A 395 N/A
392DW / 394CS N/A 2 7/16 in61.913 mm N/A 4.468 in113.487 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A
392DW / 393C N/A 2 7/16 in61.913 mm N/A 4.468 in113.487 mm N/A 2.875 in73.025 mm N/A 2.3167 in58.844 mm N/A 0.8060 in20.472 mm N/A 36600 lbf163000 N N/A 395 N/A
399D / 394CS N/A 2 7/16 in61.913 mm N/A 4.468 in113.487 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 393C N/A 2 7/16 in61.913 mm N/A 4.468 in113.487 mm N/A 2.187 in55.55 mm N/A 2.3167 in58.844 mm N/A 0.8060 in20.472 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 393WE N/A 2 7/16 in61.913 mm N/A 4.5900 in116.586 mm N/A 2.187 in55.55 mm N/A 3.0765 in78.143 mm N/A 1.1859 in30.122 mm N/A 38700 lbf172000 N N/A 395 N/A
39585D / 39520XX N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D / 39521 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D / 39522 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.875 in73.025 mm N/A 1.1875 in30.163 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D / 39520P N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D-90071 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D-90014 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D-90015 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D-90027 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D-90051 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
Unit of Measure
1 2 3 4 5 »