Timken Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
29418EJ | N/A 90 mm3.543 in | N/A 190.000 mm7.480 in | N/A 60.00 mm2.362 in | N/A 1890 kN426000 lbf | N/A 820 kN184000 lbf | N/A 2000 rpm |
N/A ![]() |
29320EJ | N/A 100 mm3.937 in | N/A 170.000 mm6.693 in | N/A 42 mm1.654 in | N/A 1240 kN278000 lbf | N/A 462 kN104000 lbf | N/A 2000 rpm |
N/A ![]() |
29420EJ | N/A 100 mm3.937 in | N/A 210.000 mm8.268 in | N/A 67.00 mm2.638 in | N/A 2390 kN536000 lbf | N/A 1020 kN230000 lbf | N/A 1800 rpm |
N/A ![]() |
29322EJ | N/A 110 mm4.331 in | N/A 190.000 mm7.480 in | N/A 48.03 mm1.891 in | N/A 1660 kN372000 lbf | N/A 604 kN136000 lbf | N/A 1800 rpm |
N/A ![]() |
29422EJ | N/A 110 mm4.331 in | N/A 230.000 mm9.055 in | N/A 73 mm2.874 in | N/A 2840 kN638000 lbf | N/A 1200 kN269000 lbf | N/A 1700 rpm |
N/A ![]() |
29324EJ | N/A 120 mm4.724 in | N/A 210.000 mm8.268 in | N/A 54.00 mm2.126 in | N/A 2070 kN466000 lbf | N/A 768 kN173000 lbf | N/A 1700 rpm |
N/A ![]() |
29424EJ | N/A 120 mm4.724 in | N/A 250.000 mm9.843 in | N/A 78.00 mm3.071 in | N/A 3320 kN746000 lbf | N/A 1390 kN312000 lbf | N/A 1500 rpm |
N/A ![]() |
29326EJ | N/A 130 mm5.118 in | N/A 225.000 mm8.858 in | N/A 58.00 mm2.284 in | N/A 2410 kN543000 lbf | N/A 852 kN192000 lbf | N/A 1600 rpm |
N/A ![]() |
29426EJ | N/A 130 mm5.118 in | N/A 270.000 mm10.630 in | N/A 85.00 mm3.346 in | N/A 3870 kN871000 lbf | N/A 1600 kN359000 lbf | N/A 1400 rpm |
N/A ![]() |
29328EJ | N/A 140 mm5.512 in | N/A 240.000 mm9.449 in | N/A 60.00 mm2.362 in | N/A 2710 kN609000 lbf | N/A 970 kN218000 lbf | N/A 1500 rpm |
N/A ![]() |
29428EJ | N/A 140 mm5.512 in | N/A 280.000 mm11.024 in | N/A 85.00 mm3.346 in | N/A 4110 kN924000 lbf | N/A 1640 kN369000 lbf | N/A 1300 rpm |
N/A ![]() |
29330EJ | N/A 150.00 mm5.906 in | N/A 250.000 mm9.843 in | N/A 60.00 mm2.362 in | N/A 2760 kN620000 lbf | N/A 993 kN223000 lbf | N/A 1400 rpm |
N/A ![]() |
29430EJ | N/A 150.00 mm5.906 in | N/A 300.000 mm11.8110 in | N/A 90.00 mm3.543 in | N/A 4730 kN1060000 lbf | N/A 1860 kN418000 lbf | N/A 1200 rpm |
N/A ![]() |
29332EJ | N/A 160.00 mm6.299 in | N/A 270.000 mm10.630 in | N/A 67.00 mm2.638 in | N/A 3370 kN758000 lbf | N/A 1190 kN267000 lbf | N/A 1300 rpm |
N/A ![]() |
29432EJ | N/A 160.00 mm6.299 in | N/A 320.000 mm12.598 in | N/A 95.00 mm3.740 in | N/A 5340 kN1200000 lbf | N/A 2100 kN472000 lbf | N/A 1200 rpm |
N/A ![]() |
29334EJ | N/A 170.00 mm6.693 in | N/A 280.000 mm11.024 in | N/A 67.00 mm2.638 in | N/A 3430 kN770000 lbf | N/A 1230 kN277000 lbf | N/A 1200 rpm |
N/A ![]() |
29434EJ | N/A 170.00 mm6.693 in | N/A 340.000 mm13.386 in | N/A 103.00 mm4.055 in | N/A 6140 kN1380000 lbf | N/A 2380 kN536000 lbf | N/A 1100 rpm |
N/A ![]() |
29336EJ | N/A 180.00 mm7.087 in | N/A 300.000 mm11.8110 in | N/A 73.03 mm2.875 in | N/A 4130 kN927000 lbf | N/A 1430 kN322000 lbf | N/A 1200 rpm |
N/A ![]() |
29436EJ | N/A 180.00 mm7.087 in | N/A 360.000 mm14.173 in | N/A 109.03 mm4.291 in | N/A 7090 kN1590000 lbf | N/A 2660 kN598000 lbf | N/A 990 rpm |
N/A ![]() |
29338EJ | N/A 190.000 mm7.480 in | N/A 320.000 mm12.598 in | N/A 78.13 mm3.076 in | N/A 4550 kN1020000 lbf | N/A 1620 kN364000 lbf | N/A 1100 rpm |
N/A ![]() |
29438EJ | N/A 190.000 mm7.480 in | N/A 380.000 mm14.961 in | N/A 115.000 mm4.528 in | N/A 7910 kN1780000 lbf | N/A 3040 kN683000 lbf | N/A 930 rpm |
N/A ![]() |
29340EJ | N/A 200.000 mm7.874 in | N/A 340.000 mm13.386 in | N/A 85.04 mm3.348 in | N/A 5370 kN1210000 lbf | N/A 1880 kN423000 lbf | N/A 1000 rpm |
N/A ![]() |
29440EJ | N/A 200.000 mm7.874 in | N/A 400.000 mm15.748 in | N/A 122.00 mm4.803 in | N/A 8470 kN1900000 lbf | N/A 3210 kN723000 lbf | N/A 900 rpm |
N/A ![]() |
29344EJ | N/A 220.00 mm8.661 in | N/A 360.000 mm14.172 in | N/A 85.03 mm3.348 in | N/A 5840 kN1310000 lbf | N/A 1950 kN437000 lbf | N/A 960 rpm |
N/A ![]() |
29444EJ | N/A 220.00 mm8.661 in | N/A 420.000 mm16.535 in | N/A 122.00 mm4.803 in | N/A 9090 kN2040000 lbf | N/A 3350 kN754000 lbf | N/A 830 rpm |
N/A ![]() |