Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
Thrust SRB TSR EJ 3D
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

Sort by
292/1000EM N/A 1000.00 mm39.370 in N/A 1320.00 mm51.969 in N/A 190.00 mm7.480 in N/A 59110 kN13288000 lbf N/A 10580 kN2379000 lbf N/A 230 rpm N/A CAD
292/600EM N/A 600.00 mm23.622 in N/A 800.00 mm31.496 in N/A 122.00 mm4.803 in N/A 21920 kN4927000 lbf N/A 4370 kN981600 lbf N/A 400 rpm N/A CAD
292/630EM N/A 630.00 mm24.803 in N/A 850.00 mm33.465 in N/A 132.00 mm5.197 in N/A 25800 kN5800000 lbf N/A 5040 kN1133000 lbf N/A 380 rpm N/A CAD
292/670EJ N/A 670.00 mm26.378 in N/A 900.00 mm35.433 in N/A 140.00 mm5.512 in N/A 23100 kN5190000 lbf N/A 4450 kN1000000 lbf N/A 370 rpm N/A CAD
292/670EM N/A 670.00 mm26.378 in N/A 900.00 mm35.433 in N/A 140.00 mm5.512 in N/A 22000 kN4940000 lbf N/A 4290 kN965000 lbf N/A 410 rpm N/A CAD
29284EM N/A 420.00 mm16.535 in N/A 580.00 mm22.835 in N/A 95.00 mm3.740 in N/A 12460 kN2802000 lbf N/A 2680 kN602900 lbf N/A 580 rpm N/A CAD
293/1000EM N/A 1000.00 mm39.370 in N/A 1460.00 mm57.480 in N/A 276.00 mm10.866 in N/A 94280 kN21194000 lbf N/A 18520 kN4163000 lbf N/A 140 rpm N/A CAD
293/500EM N/A 500.00 mm19.685 in N/A 750.00 mm29.528 in N/A 150.00 mm5.906 in N/A 20500 kN4620000 lbf N/A 4840 kN1090000 lbf N/A 430 rpm N/A CAD
293/530EM N/A 530.00 mm20.866 in N/A 800.00 mm31.496 in N/A 160.00 mm6.299 in N/A 24100 kN5410000 lbf N/A 5600 kN1260000 lbf N/A 390 rpm N/A CAD
293/560EM N/A 560.00 mm22.047 in N/A 850.00 mm33.465 in N/A 175.00 mm6.890 in N/A 26600 kN5990000 lbf N/A 6180 kN1390000 lbf N/A 370 rpm N/A CAD
293/600EM N/A 600.00 mm23.622 in N/A 900.00 mm35.433 in N/A 180.20 mm7.095 in N/A 32700 kN7360000 lbf N/A 7380 kN1660000 lbf N/A 330 rpm N/A CAD
293/750EM N/A 750.00 mm29.528 in N/A 1120.00 mm44.095 in N/A 224.00 mm8.819 in N/A 55860 kN12557000 lbf N/A 11770 kN2647000 lbf N/A 240 rpm N/A CAD
29320EJ N/A 100 mm3.937 in N/A 170.000 mm6.693 in N/A 42 mm1.654 in N/A 1240 kN278000 lbf N/A 462 kN104000 lbf N/A 2000 rpm N/A CAD
29322EJ N/A 110 mm4.331 in N/A 190.000 mm7.480 in N/A 48.03 mm1.891 in N/A 1660 kN372000 lbf N/A 604 kN136000 lbf N/A 1800 rpm N/A CAD
29324EJ N/A 120 mm4.724 in N/A 210.000 mm8.268 in N/A 54.00 mm2.126 in N/A 2070 kN466000 lbf N/A 768 kN173000 lbf N/A 1700 rpm N/A CAD
29326EJ N/A 130 mm5.118 in N/A 225.000 mm8.858 in N/A 58.00 mm2.284 in N/A 2410 kN543000 lbf N/A 852 kN192000 lbf N/A 1600 rpm N/A CAD
29328EJ N/A 140 mm5.512 in N/A 240.000 mm9.449 in N/A 60.00 mm2.362 in N/A 2710 kN609000 lbf N/A 970 kN218000 lbf N/A 1500 rpm N/A CAD
29330EJ N/A 150.00 mm5.906 in N/A 250.000 mm9.843 in N/A 60.00 mm2.362 in N/A 2760 kN620000 lbf N/A 993 kN223000 lbf N/A 1400 rpm N/A CAD
29332EJ N/A 160.00 mm6.299 in N/A 270.000 mm10.630 in N/A 67.00 mm2.638 in N/A 3370 kN758000 lbf N/A 1190 kN267000 lbf N/A 1300 rpm N/A CAD
29334EJ N/A 170.00 mm6.693 in N/A 280.000 mm11.024 in N/A 67.00 mm2.638 in N/A 3430 kN770000 lbf N/A 1230 kN277000 lbf N/A 1200 rpm N/A CAD
29336EJ N/A 180.00 mm7.087 in N/A 300.000 mm11.8110 in N/A 73.03 mm2.875 in N/A 4130 kN927000 lbf N/A 1430 kN322000 lbf N/A 1200 rpm N/A CAD
29338EJ N/A 190.000 mm7.480 in N/A 320.000 mm12.598 in N/A 78.13 mm3.076 in N/A 4550 kN1020000 lbf N/A 1620 kN364000 lbf N/A 1100 rpm N/A CAD
29340EJ N/A 200.000 mm7.874 in N/A 340.000 mm13.386 in N/A 85.04 mm3.348 in N/A 5370 kN1210000 lbf N/A 1880 kN423000 lbf N/A 1000 rpm N/A CAD
29344EJ N/A 220.00 mm8.661 in N/A 360.000 mm14.172 in N/A 85.03 mm3.348 in N/A 5840 kN1310000 lbf N/A 1950 kN437000 lbf N/A 960 rpm N/A CAD
29348EJ N/A 240.00 mm9.449 in N/A 380.000 mm14.961 in N/A 85.03 mm3.348 in N/A 6280 kN1410000 lbf N/A 2040 kN458000 lbf N/A 870 rpm N/A CAD
Unit of Measure
1 2 3 4