Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
Thrust SRB TSR EJ 3D
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

Sort by
29320EJ N/A 100 mm3.937 in N/A 170.000 mm6.693 in N/A 42 mm1.654 in N/A 1240 kN278000 lbf N/A 462 kN104000 lbf N/A 2000 rpm N/A CAD
29456EJ N/A 280.000 mm11.024 in N/A 520.00 mm20.472 in N/A 145.16 mm5.715 in N/A 1430 kN3220000 lbf N/A 4920 kN1110000 lbf N/A 1300 rpm N/A CAD
29322EJ N/A 110 mm4.331 in N/A 190.000 mm7.480 in N/A 48.03 mm1.891 in N/A 1660 kN372000 lbf N/A 604 kN136000 lbf N/A 1800 rpm N/A CAD
29418EJ N/A 90 mm3.543 in N/A 190.000 mm7.480 in N/A 60.00 mm2.362 in N/A 1890 kN426000 lbf N/A 820 kN184000 lbf N/A 2000 rpm N/A CAD
29324EJ N/A 120 mm4.724 in N/A 210.000 mm8.268 in N/A 54.00 mm2.126 in N/A 2070 kN466000 lbf N/A 768 kN173000 lbf N/A 1700 rpm N/A CAD
29420EJ N/A 100 mm3.937 in N/A 210.000 mm8.268 in N/A 67.00 mm2.638 in N/A 2390 kN536000 lbf N/A 1020 kN230000 lbf N/A 1800 rpm N/A CAD
29326EJ N/A 130 mm5.118 in N/A 225.000 mm8.858 in N/A 58.00 mm2.284 in N/A 2410 kN543000 lbf N/A 852 kN192000 lbf N/A 1600 rpm N/A CAD
29328EJ N/A 140 mm5.512 in N/A 240.000 mm9.449 in N/A 60.00 mm2.362 in N/A 2710 kN609000 lbf N/A 970 kN218000 lbf N/A 1500 rpm N/A CAD
29330EJ N/A 150.00 mm5.906 in N/A 250.000 mm9.843 in N/A 60.00 mm2.362 in N/A 2760 kN620000 lbf N/A 993 kN223000 lbf N/A 1400 rpm N/A CAD
29422EJ N/A 110 mm4.331 in N/A 230.000 mm9.055 in N/A 73 mm2.874 in N/A 2840 kN638000 lbf N/A 1200 kN269000 lbf N/A 1700 rpm N/A CAD
29424EJ N/A 120 mm4.724 in N/A 250.000 mm9.843 in N/A 78.00 mm3.071 in N/A 3320 kN746000 lbf N/A 1390 kN312000 lbf N/A 1500 rpm N/A CAD
29332EJ N/A 160.00 mm6.299 in N/A 270.000 mm10.630 in N/A 67.00 mm2.638 in N/A 3370 kN758000 lbf N/A 1190 kN267000 lbf N/A 1300 rpm N/A CAD
29334EJ N/A 170.00 mm6.693 in N/A 280.000 mm11.024 in N/A 67.00 mm2.638 in N/A 3430 kN770000 lbf N/A 1230 kN277000 lbf N/A 1200 rpm N/A CAD
29426EJ N/A 130 mm5.118 in N/A 270.000 mm10.630 in N/A 85.00 mm3.346 in N/A 3870 kN871000 lbf N/A 1600 kN359000 lbf N/A 1400 rpm N/A CAD
29428EJ N/A 140 mm5.512 in N/A 280.000 mm11.024 in N/A 85.00 mm3.346 in N/A 4110 kN924000 lbf N/A 1640 kN369000 lbf N/A 1300 rpm N/A CAD
29336EJ N/A 180.00 mm7.087 in N/A 300.000 mm11.8110 in N/A 73.03 mm2.875 in N/A 4130 kN927000 lbf N/A 1430 kN322000 lbf N/A 1200 rpm N/A CAD
29338EJ N/A 190.000 mm7.480 in N/A 320.000 mm12.598 in N/A 78.13 mm3.076 in N/A 4550 kN1020000 lbf N/A 1620 kN364000 lbf N/A 1100 rpm N/A CAD
29430EJ N/A 150.00 mm5.906 in N/A 300.000 mm11.8110 in N/A 90.00 mm3.543 in N/A 4730 kN1060000 lbf N/A 1860 kN418000 lbf N/A 1200 rpm N/A CAD
29432EJ N/A 160.00 mm6.299 in N/A 320.000 mm12.598 in N/A 95.00 mm3.740 in N/A 5340 kN1200000 lbf N/A 2100 kN472000 lbf N/A 1200 rpm N/A CAD
29340EJ N/A 200.000 mm7.874 in N/A 340.000 mm13.386 in N/A 85.04 mm3.348 in N/A 5370 kN1210000 lbf N/A 1880 kN423000 lbf N/A 1000 rpm N/A CAD
29344EJ N/A 220.00 mm8.661 in N/A 360.000 mm14.172 in N/A 85.03 mm3.348 in N/A 5840 kN1310000 lbf N/A 1950 kN437000 lbf N/A 960 rpm N/A CAD
29434EJ N/A 170.00 mm6.693 in N/A 340.000 mm13.386 in N/A 103.00 mm4.055 in N/A 6140 kN1380000 lbf N/A 2380 kN536000 lbf N/A 1100 rpm N/A CAD
29348EJ N/A 240.00 mm9.449 in N/A 380.000 mm14.961 in N/A 85.03 mm3.348 in N/A 6280 kN1410000 lbf N/A 2040 kN458000 lbf N/A 870 rpm N/A CAD
29436EJ N/A 180.00 mm7.087 in N/A 360.000 mm14.173 in N/A 109.03 mm4.291 in N/A 7090 kN1590000 lbf N/A 2660 kN598000 lbf N/A 990 rpm N/A CAD
29438EJ N/A 190.000 mm7.480 in N/A 380.000 mm14.961 in N/A 115.000 mm4.528 in N/A 7910 kN1780000 lbf N/A 3040 kN683000 lbf N/A 930 rpm N/A CAD
Unit of Measure
1 2 3 4