Timken Part Number |
P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
---|---|---|---|---|
35CS (0.375" Pitch) | N/A 0.375 | N/A Carbon Steel | N/A Standard | N/A |
40AS (0.500" Pitch) | N/A 0.500 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
40NS (0.500" Pitch) | N/A 0.500 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
40PS (0.500" Pitch) | N/A 0.500 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
40CS (0.500" Pitch) | N/A 0.500 | N/A Carbon Steel | N/A Standard | N/A |
41CS (0.500" Pitch) | N/A 0.500 | N/A Carbon Steel | N/A Standard | N/A |
40CH (0.500" Pitch) | N/A 0.500 | N/A Extended Life CHP® | N/A Standard | N/A |
40NP (0.500" Pitch) | N/A 0.500 | N/A Nickel Plated | N/A Standard | N/A |
40CR (0.500" Pitch) | N/A 0.500 | N/A Silver Shield CR® | N/A Standard | N/A |
40CC (0.500" Pitch) | N/A 0.500 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
50AS (0.625" Pitch) | N/A 0.625 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
50NS (0.625" Pitch) | N/A 0.625 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
50PS (0.625" Pitch) | N/A 0.625 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
50CS (0.625" Pitch) | N/A 0.625 | N/A Carbon Steel | N/A Standard | N/A |
50CH (0.625" Pitch) | N/A 0.625 | N/A Extended Life CHP® | N/A Standard | N/A |
50NP (0.625" Pitch) | N/A 0.625 | N/A Nickel Plated | N/A Standard | N/A |
50CR (0.625" Pitch) | N/A 0.625 | N/A Silver Shield CR® | N/A Standard | N/A |
50CC (0.625" Pitch) | N/A 0.625 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
60AS (0.750" Pitch) | N/A 0.750 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
60NS (0.750" Pitch) | N/A 0.750 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
60PS (0.750" Pitch) | N/A 0.750 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
60CS (0.750" Pitch) | N/A 0.750 | N/A Carbon Steel | N/A Standard | N/A |
60HCS (0.750" Pitch) | N/A 0.750 | N/A Carbon Steel | N/A Heavy Duty | N/A |
60HZCS (0.750" Pitch) | N/A 0.750 | N/A Carbon Steel | N/A Heavy Duty | N/A |
60CH (0.750" Pitch) | N/A 0.750 | N/A Extended Life CHP® | N/A Standard | N/A |