Print Back
Drives chain single pitch image
Unit of Measure
 1 2 3 4 5 »  

Part Number

P - Pitch

Chain Material

Chain Series

Types of Stainless Steel

Sort by
60PS (0.750" Pitch) N/A 0.750 N/A Stainless Steel N/A Standard N/A 304 (PS)
40PS (0.500" Pitch) N/A 0.500 N/A Stainless Steel N/A Standard N/A 304 (PS)
50PS (0.625" Pitch) N/A 0.625 N/A Stainless Steel N/A Standard N/A 304 (PS)
80PS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard N/A 304 (PS)
100PS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Standard N/A 304 (PS)
120PS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard N/A 304 (PS)
160PS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard N/A 304 (PS)
140PS (1.750" Pitch) N/A 1.750 N/A Stainless Steel N/A Standard N/A 304 (PS)
80NS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard N/A 316 (NS)
100NS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Standard N/A 316 (NS)
120NS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard N/A 316 (NS)
140NS (1.750" Pitch) N/A 1.750 N/A Stainless Steel N/A Standard N/A 316 (NS)
160NS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard N/A 316 (NS)
50NS (0.625" Pitch) N/A 0.625 N/A Stainless Steel N/A Standard N/A 316 (NS)
60NS (0.750" Pitch) N/A 0.750 N/A Stainless Steel N/A Standard N/A 316 (NS)
40NS (0.500" Pitch) N/A 0.500 N/A Stainless Steel N/A Standard N/A 316 (NS)
50AS (0.625" Pitch) N/A 0.625 N/A Stainless Steel N/A Standard N/A 600 (AS)
40AS (0.500" Pitch) N/A 0.500 N/A Stainless Steel N/A Standard N/A 600 (AS)
80AS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard N/A 600 (AS)
60AS (0.750" Pitch) N/A 0.750 N/A Stainless Steel N/A Standard N/A 600 (AS)
160AS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard N/A 600 (AS)
140AS (1.750" Pitch) N/A 1.750 N/A Stainless Steel N/A Standard N/A 600 (AS)
120AS (1.500" Pitch) N/A 1.500 N/A Stainless Steel N/A Standard N/A 600 (AS)
100AS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Standard N/A 600 (AS)
140CS (1.750" Pitch) N/A 1.750 N/A Carbon Steel N/A Standard N/A
Unit of Measure
 1 2 3 4 5 »