Print Back
Drives chain double pitch image
Unit of Measure
1 2 3 4 5 

Part Number

P - Pitch

Chain Material

Roller Type

Roller Material

Types of Stainless Steel

C2100HCR (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2100HCC (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2100HAS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2100HNS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2100HPS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
C2122HCS (3.000" Pitch) N/A 3.000 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2122HCH (3.000" Pitch) N/A 3.000 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2122HNP (3.000" Pitch) N/A 3.000 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2122HCR (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2122HCC (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2122HAS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2122HNS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2122HPS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2120HCS (3.000" Pitch) N/A 3.000 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2120HCH (3.000" Pitch) N/A 3.000 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2120HNP (3.000" Pitch) N/A 3.000 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
C2120HCR (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2120HCC (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2120HAS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2120HNS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2120HPS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
C2162HCS (4.000" Pitch) N/A 4.000 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2162HCH (4.000" Pitch) N/A 4.000 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2162HNP (4.000" Pitch) N/A 4.000 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2162HCR (4.000" Pitch) N/A 4.000 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
Unit of Measure
1 2 3 4 5