Item Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514476830 | N/A ADB3-BEAM CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A ADB3 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 3.50 in·lb |
| 68514476831 | N/A ADB3-BEAM CP-3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A ADB3 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 3.50 in·lb |
| 68514476832 | N/A ADB3-BEAM CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A ADB3 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 3.50 in·lb |
| 68514476833 | N/A ADB3.5-BEAM CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A ADB3.5 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 6.20 in·lb |
| 68514476834 | N/A ADB3.5-BEAM CP-3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A ADB3.5 | N/A 1.000 in25.40 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 6.20 in·lb |
| 68514476835 | N/A ADB3.5-BEAM CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A ADB3.5 | N/A 1.000 in25.40 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 6.20 in·lb |
| 68514476836 | N/A ADB3.5-BEAM CP-1/4X5/16 | N/A 0.250 in | N/A 0.313 in | N/A ADB3.5 | N/A 1.000 in25.40 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 6.20 in·lb |
| 68514476837 | N/A ADB3.5-BEAM CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A ADB3.5 | N/A 1.000 in25.40 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 6.20 in·lb |
| 68514476838 | N/A ADB4-BEAM CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A ADB4 | N/A 1.043 in26.50 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 12.00 in·lb |
| 68514476839 | N/A ADB4-BEAM CP-1/4X3/8 | N/A 0.250 in | N/A 0.375 in | N/A ADB4 | N/A 1.043 in26.50 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 12.00 in·lb |
| 68514476840 | N/A ADB4-BEAM CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A ADB4 | N/A 1.043 in26.50 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 12.00 in·lb |
| 68514476841 | N/A ADB4-BEAM CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A ADB4 | N/A 1.043 in26.50 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 12.00 in·lb |
| 68514476842 | N/A ADB5-BEAM CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A ADB5 | N/A 1.500 in38.10 mm | N/A No Keyway | N/A 1.000 in25.40 mm | N/A 20.00 in·lb |
| 68514476843 | N/A ADB5-BEAM CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A ADB5 | N/A 1.500 in38.10 mm | N/A No Keyway | N/A 1.000 in25.40 mm | N/A 20.00 in·lb |
| 68514476844 | N/A ADB5-BEAM CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A ADB5 | N/A 1.500 in38.10 mm | N/A No Keyway | N/A 1.000 in25.40 mm | N/A 20.00 in·lb |
| 68514476845 | N/A ADB6-BEAM CP-5/16X5/8 | N/A 0.313 in | N/A 0.625 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| 68514476846 | N/A ADB6-BEAM CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| 68514476847 | N/A ADB6-BEAM CP-3/8X5/8 | N/A 0.375 in | N/A 0.625 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| 68514476848 | N/A ADB6-BEAM CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| 68514476849 | N/A ADB6-BEAM CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| 68514476850 | N/A ADB6-BEAM CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| 68514476851 | N/A ADB7-BEAM CP-3/8X5/8 | N/A 0.375 in | N/A 0.625 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| 68514476852 | N/A ADB7-BEAM CP-3/8X3/4 | N/A 0.375 in | N/A 0.750 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| 68514476853 | N/A ADB7-BEAM CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| 68514476854 | N/A ADB7-BEAM CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |