Print Back
(Not available for sale in US)
●   UELP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELP series housed units feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Housed_Unit_U-Series_UELP205
Housed-Unit-U-Series-UELP-Line-Drawing
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

UELP209-28 N/A UEL209-28 N/A 1 3/4 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
UELP209 N/A UEL209 N/A 45 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
UELP210-30 N/A UEL210-30 N/A 1 7/8 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 7.1 lb3.2 Kg N/A CAD
UELP210-31 N/A UEL210-31 N/A 1 15/16 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 7.1 lb3.2 Kg N/A CAD
UELP210 N/A UEL210 N/A 50 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 7.1 lb3.2 Kg N/A CAD
UELP210-32 N/A UEL210-32 N/A 2 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 7.1 lb3.2 Kg N/A CAD
UELP211-32 N/A UEL211-32 N/A 2 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
UELP211-34 N/A UEL211-34 N/A 2 1/8 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
UELP211 N/A UEL211 N/A 55 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
UELP211-35 N/A UEL211-35 N/A 2 3/16 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
UELP212-36 N/A UEL212-36 N/A 2 1/4 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 11.50 lb5.20 Kg N/A CAD
UELP212 N/A UEL212 N/A 60 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 11.50 lb5.20 Kg N/A CAD
UELP212-39 N/A UEL212-39 N/A 2 7/16 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 11.50 lb5.20 Kg N/A CAD
UELP213-40 N/A UEL213-40 N/A 2 1/2 in N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 14.3 lb6.50 Kg N/A CAD
UELP213 N/A UEL213 N/A 65 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 14.3 lb6.50 Kg N/A CAD
UELP214-44 N/A UEL214-44 N/A 2 3/4 in N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 16.3 lb7.4 Kg N/A CAD
UELP214 N/A UEL214 N/A 70 mm N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 16.3 lb7.4 Kg N/A CAD
UELP215-47 N/A UEL215-47 N/A 2.938 in N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 17.4 lb7.9 Kg N/A CAD
UELP215 N/A UEL215 N/A 75 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 17.4 lb7.9 Kg N/A CAD
UELP215-48 N/A UEL215-48 N/A 3 in N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 17.4 lb7.9 Kg N/A CAD
Unit of Measure
1 2