Print Back
(Not available for sale in US)
●   UELP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELP series housed units feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Housed_Unit_U-Series_UELP205
Housed-Unit-U-Series-UELP-Line-Drawing
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

Sort by
UELP212-39 N/A UEL212-39 N/A 2 7/16 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 11.50 lb5.20 Kg N/A CAD
UELP213-40 N/A UEL213-40 N/A 2 1/2 in N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 14.3 lb6.50 Kg N/A CAD
UELP214-44 N/A UEL214-44 N/A 2 3/4 in N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 16.3 lb7.4 Kg N/A CAD
UELP215-47 N/A UEL215-47 N/A 2.938 in N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 17.4 lb7.9 Kg N/A CAD
UELP215-48 N/A UEL215-48 N/A 3 in N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 17.4 lb7.9 Kg N/A CAD
UELP201 N/A UEL201 N/A 12 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.7 lb0.78 Kg N/A CAD
UELP215 N/A UEL215 N/A 75 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 17.4 lb7.9 Kg N/A CAD
UELP214 N/A UEL214 N/A 70 mm N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 16.3 lb7.4 Kg N/A CAD
UELP213 N/A UEL213 N/A 65 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 14.3 lb6.50 Kg N/A CAD
UELP212 N/A UEL212 N/A 60 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 11.50 lb5.20 Kg N/A CAD
UELP211 N/A UEL211 N/A 55 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
UELP210 N/A UEL210 N/A 50 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 7.1 lb3.2 Kg N/A CAD
UELP206 N/A UEL206 N/A 30 mm N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 3.1 lb1.4 Kg N/A CAD
UELP209 N/A UEL209 N/A 45 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
UELP208 N/A UEL208 N/A 40 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 4.9 lb2.20 Kg N/A CAD
UELP207 N/A UEL207 N/A 35 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 4.0 lb1.80 Kg N/A CAD
UELP205 N/A UEL205 N/A 25 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 2.00 lb0.89 Kg N/A CAD
UELP204 N/A UEL204 N/A 20 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.7 lb0.76 Kg N/A CAD
UELP203 N/A UEL203 N/A 17 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.6 lb0.74 Kg N/A CAD
UELP202 N/A UEL202 N/A 15 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.7 lb0.76 Kg N/A CAD
Unit of Measure
1 2