Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
Weight |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
UELP201 | N/A UEL201 | N/A 12 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.78 Kg |
N/A ![]() |
UELP201-8 | N/A UEL201-8 | N/A 1/2 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.78 Kg |
N/A ![]() |
UELP202 | N/A UEL202 | N/A 15 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.76 Kg |
N/A ![]() |
UELP202-10 | N/A UEL202-10 | N/A 5/8 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.76 Kg |
N/A ![]() |
UELP203 | N/A UEL203 | N/A 17 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.6 lb0.74 Kg |
N/A ![]() |
UELP204-12 | N/A UEL204-12 | N/A 3/4 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.76 Kg |
N/A ![]() |
UELP204 | N/A UEL204 | N/A 20 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.76 Kg |
N/A ![]() |
UELP205-14 | N/A UEL205-14 | N/A 7/8 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 2.00 lb0.89 Kg |
N/A ![]() |
UELP205-15 | N/A UEL205-15 | N/A 15/16 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 2.00 lb0.89 Kg |
N/A ![]() |
UELP205 | N/A UEL205 | N/A 25 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 2.00 lb0.89 Kg |
N/A ![]() |
UELP205-16 | N/A UEL205-16 | N/A 1 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 2.00 lb0.89 Kg |
N/A ![]() |
UELP206-18 | N/A UEL206-18 | N/A 1 1/8 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 3.1 lb1.4 Kg |
N/A ![]() |
UELP206 | N/A UEL206 | N/A 30 mm | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 3.1 lb1.4 Kg |
N/A ![]() |
UELP206-19 | N/A UEL206-19 | N/A 1 3/16 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 3.1 lb1.4 Kg |
N/A ![]() |
UELP206-20 | N/A UEL206-20 | N/A 1 1/4 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 3.1 lb1.4 Kg |
N/A ![]() |
UELP207-20 | N/A UEL207-20 | N/A 1 1/4 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP207-21 | N/A UEL207-21 | N/A 1 5/16 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP207-22 | N/A UEL207-22 | N/A 1 3/8 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP207 | N/A UEL207 | N/A 35 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP207-23 | N/A UEL207-23 | N/A 1 7/16 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP208-24 | N/A UEL208-24 | N/A 1 1/2 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 4.9 lb2.20 Kg |
N/A ![]() |
UELP208-25 | N/A UEL208-25 | N/A 1 9/16 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 4.9 lb2.20 Kg |
N/A ![]() |
UELP208 | N/A UEL208 | N/A 40 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 4.9 lb2.20 Kg |
N/A ![]() |
UELP209-26 | N/A UEL209-26 | N/A 1 5/8 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 5.5 lb2.5 Kg |
N/A ![]() |
UELP209-27 | N/A UEL209-27 | N/A 1 11/16 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 5.5 lb2.5 Kg |
N/A ![]() |