Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
Weight |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
UELP201-8 | N/A UEL201-8 | N/A 1/2 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.78 Kg |
N/A ![]() |
UELP202-10 | N/A UEL202-10 | N/A 5/8 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.76 Kg |
N/A ![]() |
UELP204-12 | N/A UEL204-12 | N/A 3/4 in | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N | N/A 1.7 lb0.76 Kg |
N/A ![]() |
UELP205-14 | N/A UEL205-14 | N/A 7/8 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 2.00 lb0.89 Kg |
N/A ![]() |
UELP205-15 | N/A UEL205-15 | N/A 15/16 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 2.00 lb0.89 Kg |
N/A ![]() |
UELP205-16 | N/A UEL205-16 | N/A 1 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 2.00 lb0.89 Kg |
N/A ![]() |
UELP206-18 | N/A UEL206-18 | N/A 1 1/8 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 3.1 lb1.4 Kg |
N/A ![]() |
UELP206-19 | N/A UEL206-19 | N/A 1 3/16 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 3.1 lb1.4 Kg |
N/A ![]() |
UELP206-20 | N/A UEL206-20 | N/A 1 1/4 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 3.1 lb1.4 Kg |
N/A ![]() |
UELP207-20 | N/A UEL207-20 | N/A 1 1/4 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP207-21 | N/A UEL207-21 | N/A 1 5/16 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP207-22 | N/A UEL207-22 | N/A 1 3/8 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP207-23 | N/A UEL207-23 | N/A 1 7/16 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 4.0 lb1.80 Kg |
N/A ![]() |
UELP208-24 | N/A UEL208-24 | N/A 1 1/2 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 4.9 lb2.20 Kg |
N/A ![]() |
UELP208-25 | N/A UEL208-25 | N/A 1 9/16 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 4.9 lb2.20 Kg |
N/A ![]() |
UELP209-26 | N/A UEL209-26 | N/A 1 5/8 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 5.5 lb2.5 Kg |
N/A ![]() |
UELP209-27 | N/A UEL209-27 | N/A 1 11/16 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 5.5 lb2.5 Kg |
N/A ![]() |
UELP209-28 | N/A UEL209-28 | N/A 1 3/4 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 5.5 lb2.5 Kg |
N/A ![]() |
UELP210-30 | N/A UEL210-30 | N/A 1 7/8 in | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N | N/A 7.1 lb3.2 Kg |
N/A ![]() |
UELP210-31 | N/A UEL210-31 | N/A 1 15/16 in | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N | N/A 7.1 lb3.2 Kg |
N/A ![]() |
UELP210-32 | N/A UEL210-32 | N/A 2 in | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N | N/A 7.1 lb3.2 Kg |
N/A ![]() |
UELP211-32 | N/A UEL211-32 | N/A 2 in | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N | N/A 8.8 lb4 Kg |
N/A ![]() |
UELP211-34 | N/A UEL211-34 | N/A 2 1/8 in | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N | N/A 8.8 lb4 Kg |
N/A ![]() |
UELP211-35 | N/A UEL211-35 | N/A 2 3/16 in | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N | N/A 8.8 lb4 Kg |
N/A ![]() |
UELP212-36 | N/A UEL212-36 | N/A 2 1/4 in | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N | N/A 11.50 lb5.20 Kg |
N/A ![]() |