Item Number |
Description |
Bore Size |
Keyway Size (W x D) |
Dimension HD |
Overall Length |
Max. Torque |
|---|---|---|---|---|---|---|
| 68514426098 | N/A U50S-CP-1/2X1/2 | N/A 1/2 x 1/2 in | N/A 1/8 x 1/16 in | N/A 1.040 in26.42 mm | N/A 1.820 in46.23 mm | N/A 82 in·lb |
| 68514476419 | N/A U37S-CP-1/4X3/8-NKW NSS PH RH | N/A 1/4 x 3/8 in | N/A 1/16 x 1/32 & Puller Hole in | N/A 0.860 in21.84 mm | N/A 2.060 in52.32 mm | N/A 39.00 in·lb |
| 68514447442 | N/A U62S-CP-1/2X1/2 | N/A 1/2 x 1/2 in | N/A 1/8 x 1/16 in | N/A 1.420 in36.07 mm | N/A 2.280 in57.91 mm | N/A 126.00 in·lb |
| 68514445477 | N/A U62S-CP-1/2X5/8 | N/A 1/2 x 5/8 in | N/A 1/8 x 1/16 & 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.280 in57.91 mm | N/A 126.00 in·lb |
| 68514413300 | N/A U62S-CP-5/8X5/8 | N/A 5/8 x 5/8 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.280 in57.91 mm | N/A 126.00 in·lb |
| 68514413384 | N/A U75S-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 175 in·lb |
| 68514426100 | N/A U75S-CP-5/8X5/8 | N/A 5/8 x 5/8 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 175 in·lb |
| 68514444111 | N/A U75S-CP-5/8X3/4 | N/A 5/8 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.720 in69.09 mm | N/A 175 in·lb |
| 68514413426 | N/A U87S-CP-7/8X7/8 | N/A 7/8 x 7/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.910 in73.91 mm | N/A 346 in·lb |
| 68514426103 | N/A U87S-CP-5/8X5/8 | N/A 5/8 x 5/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.910 in73.91 mm | N/A 346 in·lb |
| 68514426104 | N/A U87S-CP-3/4X3/4 | N/A 3/4 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.910 in73.91 mm | N/A 346 in·lb |
| 68514445076 | N/A U87S-CP-5/8X3/4 | N/A 5/8 x 3/4 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.910 in73.91 mm | N/A 346 in·lb |
| 68514445248 | N/A U87S-CP-5/8X7/8 | N/A 5/8 x 7/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.910 in73.91 mm | N/A 346 in·lb |
| 68514413493 | N/A U100S-CP-1"X1" | N/A 1 x 1 in | N/A 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 3.560 in90.42 mm | N/A 565 in·lb |
| 68514446309 | N/A U100S-CP-5/8X1" | N/A 5/8 x 1 in | N/A 3/16 x 3/32 & 1/4 x 1/8 in | N/A 2.11 in53.59 mm | N/A 3.560 in90.42 mm | N/A 565 in·lb |
| 68514413570 | N/A U125S-CP-1-1/4X1-1/4 | N/A 1 1/4 x 1 1/4 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514444113 | N/A U125S-CP-1"X1" | N/A 1 x 1 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514444584 | N/A U125S-CP-1"X1-1/4 | N/A 1 x 1 1/4 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514445193 | N/A U125S-CP-5/8X5/8 | N/A 5/8 x 5/8 in | N/A 3/16 x 3/32 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514445717 | N/A U137S-CP-7/8X7/8 | N/A 7/8 x 7/8 in | N/A 3/16 x 3/32 in | N/A 2.54 in64.52 mm | N/A 4.120 in104.65 mm | N/A 1260 in·lb |
| 68514413632 | N/A U137S-CP-1-3/8X1-3/8 | N/A 1 3/8 x 1 3/8 in | N/A 5/16 x 5/32 in | N/A 2.54 in64.52 mm | N/A 4.120 in104.65 mm | N/A 1260 in·lb |
| 68514476424 | N/A U137S-CP-7/8X1-3/8-KW LH | N/A 7/8 x 1 3/8 in | N/A 1/4 x 1/8 & 5/16 x 5/32 in | N/A 2.54 in64.52 mm | N/A 4.120 in104.65 mm | N/A 1260 in·lb |
| 68514426107 | N/A U150S-CP-1-1/2X1-1/2 | N/A 1 1/2 x 1 1/2 in | N/A 3/8 x 3/16 in | N/A 2.980 in75.69 mm | N/A 5.00 in127.00 mm | N/A 1890 in·lb |