Item Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
|---|---|---|---|---|---|---|
| 68514413855 | N/A UFH50R-CP-1/2-1/8X1/16KW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 1.040 in26.42 mm | N/A 2.030 in51.56 mm | N/A 82 in·lb |
| 68514413862 | N/A UFH75R-CP-5/8-3/16X3/32KW | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.580 in65.53 mm | N/A 175 in·lb |
| 68514413865 | N/A UFH75R-CP-3/4-3/16X3/32KW-2.38 PILOT | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.580 in65.53 mm | N/A 175 in·lb |
| 68514413879 | N/A UFH87R-CP-5/8-3/16X3/32KW-2.75 PILOT | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.820 in71.63 mm | N/A 346 in·lb |
| 68514413880 | N/A UFH87R-CP-3/4-3/16X3/32KW-2.75 PILOT | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.820 in71.63 mm | N/A 346 in·lb |
| 68514413884 | N/A UFH100R-CP-1/2-1/8X1/16KW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 2.11 in53.59 mm | N/A 3.140 in79.76 mm | N/A 565 in·lb |
| 68514413898 | N/A UFH125R-CP-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514413899 | N/A UFH125R-CP-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514413896 | N/A UFH125R-CP-3/4-3/16X3/32KW | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
| 68514445397 | N/A UFH137R-CP-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 1/4 x 1/8 in | N/A 2.54 in64.52 mm | N/A 4.030 in102.36 mm | N/A 1260 in·lb |
| 68514413915 | N/A UFH150R-CP-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 5/16 x 5/32 in | N/A 2.980 in75.69 mm | N/A 4.860 in123.44 mm | N/A 1890 in·lb |