Item Number |
Description |
Bore Size |
Keyway Size |
Overall Length |
Max. Torque |
|---|---|---|---|---|---|
| 68514444209 | N/A RRU50-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 3.520 in89.41 mm | N/A 82 in·lb |
| 68514444210 | N/A RRU50-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A 3/16 x 3/32 in | N/A 3.520 in89.41 mm | N/A 82 in·lb |
| 68514446480 | N/A RRU75-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 4.270 in108.46 mm | N/A 175 in·lb |
| 68514413750 | N/A RRU75-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 1/4 x 1/8 in | N/A 4.270 in108.46 mm | N/A 175 in·lb |