Item Number |
Description |
Bore Size |
Overall Length |
Min. Bore (Dimensions ID1/ID2) |
Max. Bore (Dimensions ID1/ID2) |
Max. Torque |
|---|---|---|---|---|---|---|
| 68514451162 | N/A RRU100-HUB-7/16 RSB | N/A 7/16 in | N/A 4.900 in124.46 mm | N/A 0.438 in11.13 mm | N/A 1.375 in34.93 mm | N/A 63.8 N·m565 in·lb |
| 68514448922 | N/A RRU150-HUB-3/4 RSB | N/A 3/4 in | N/A 7.660 in194.56 mm | N/A 0.750 in19.05 mm | N/A 2.125 in53.98 mm | N/A 213.5 N·m1890 in·lb |