• The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Vertical Cover Style Grid Couplings
Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style -2
Unit of Measure
1 

Item Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

69790405442 N/A 1020-CVR HDWR-VERT IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.08 lb N/A CAD Icon (for items table)
69790405443 N/A 1030/40-CVR HDWR-VERT IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.12 lb N/A CAD Icon (for items table)
69790405445 N/A 1080/90-CVR HDWR-VERT IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.25 lb N/A CAD Icon (for items table)
69790405446 N/A 1100/10-CVR HDWR-VERT IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.40 lb N/A CAD Icon (for items table)
69790405447 N/A 1120-CVR HDWR-VERT IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.45 lb N/A CAD Icon (for items table)
69790405448 N/A 1130-CVR HDWR-VERT IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.94 lb N/A
69790405449 N/A 1140-CVR HDWR-VERT IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 1.41 lb N/A CAD Icon (for items table)
Unit of Measure
1