Item Number |
Description |
Height |
Depth |
Width |
Material |
Lovejoy® Grid Coupling Size |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405189 | N/A 1020-SEAL KIT-VERTICAL | N/A 1.550 in | N/A 0.110 in | N/A 1.550 in | N/A Buna-N | N/A 1020 | N/A 0.05 lb |
N/A
|
| 69790405190 | N/A 1030-SEAL KIT-VERTICAL | N/A 1.93 in | N/A 0.110 in | N/A 1.930 in | N/A Buna-N | N/A 1030 | N/A 0.06 lb |
N/A
|
| 69790405191 | N/A 1040-SEAL KIT-VERTICAL | N/A 2.230 in | N/A 0.110 in | N/A 2.230 in | N/A Buna-N | N/A 1040 | N/A 0.07 lb |
N/A
|
| 69790405192 | N/A 1050-SEAL KIT-VERTICAL | N/A 2.610 in | N/A 0.110 in | N/A 2.610 in | N/A Buna-N | N/A 1050 | N/A 0.06 lb |
N/A
|
| 69790405194 | N/A 1070-SEAL KIT-VERTICAL | N/A 2.980 in | N/A 0.150 in | N/A 2.980 in | N/A Buna-N | N/A 1070 | N/A 0.12 lb |
N/A
|
| 69790405193 | N/A 1060-SEAL KIT-VERTICAL | N/A 3.420 in | N/A 0.150 in | N/A 3.420 in | N/A Buna-N | N/A 1060 | N/A 0.11 lb |
N/A
|
| 69790405195 | N/A 1080-SEAL KIT-VERTICAL | N/A 4.110 in | N/A 0.150 in | N/A 4.110 in | N/A Buna-N | N/A 1080 | N/A 0.13 lb |
N/A
|
| 69790405196 | N/A 1090-SEAL KIT-VERTICAL | N/A 4.050 in | N/A 0.150 in | N/A 4.050 in | N/A Buna-N | N/A 1090 | N/A 0.18 lb |
N/A
|
| 69790405197 | N/A 1100-SEAL KIT-VERTICAL | N/A 5.580 in | N/A 0.170 in | N/A 5.580 in | N/A Buna-N | N/A 1100 | N/A 0.19 lb |
N/A
|
| 69790405198 | N/A 1110-SEAL KIT-VERTICAL | N/A 6.290 in | N/A 0.170 in | N/A 6.290 in | N/A Buna-N | N/A 1110 | N/A 0.29 lb |
N/A
|
| 69790405199 | N/A 1120-SEAL KIT-VERTICAL | N/A 7.040 in | N/A 0.210 in | N/A 7.040 in | N/A Buna-N | N/A 1120 | N/A 0.37 lb |
N/A
|
| 69790405200 | N/A 1130-SEAL KIT-VERTICAL | N/A 8.540 in | N/A 0.210 in | N/A 8.540 in | N/A Buna-N | N/A 1130 | N/A 0.45 lb |
N/A
|
| 69790405201 | N/A 1140-SEAL KIT-VERTICAL | N/A 19.980 in | N/A 0.210 in | N/A 9.980 in | N/A Buna-N | N/A 1140 | N/A 0.53 lb |
N/A
|