Horizontal Cover Style Grid Couplings
Unit of Measure
1 

Item Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Height

Length thru Bore

Width

CAD

69790412130 N/A Grid Coupling Hub N/A 1050-HUB-13T 8/16DP-2SS90 N/A N/A 1050 N/A 2.630 in N/A 0.104 in N/A 2.630 in N/A CAD Icon (for items table)
69790412153 N/A Grid Coupling Hub w/ Keyway N/A 1030-HUB-1-5/16-5/16X5/32KW N/A 1 5/16 in N/A 1030 N/A 1.940 in N/A 0.076 in N/A 1.940 in N/A CAD Icon (for items table)
69790411694 N/A Grid Coupling Hub w/ Keyway N/A 1070-HUB-1-5/16-5/16X5/32KW N/A 1 5/16 in N/A 1070 N/A 3.440 in N/A 0.135 in N/A 3.440 in N/A CAD Icon (for items table)
69790491272 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1100-HUB-2.4365-5/8X5/16KW N/A N/A 1100 N/A 5.590 in N/A 0.220 in N/A 5.590 in N/A
69790412221 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1110-HUB-2-3/4-5/8X5/16KW N/A 2 3/4 in N/A 1110 N/A 6.310 in N/A 0.248 in N/A 6.310 in N/A CAD Icon (for items table)
69790412097 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120-HUB-3.146-7/8X7/16KW-SS PH N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD Icon (for items table)
69790412098 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120-HUB-3.434-7/8X7/16KW-SS PH N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD Icon (for items table)
69790412099 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120-HUB-3.934-1"X1/2KW-SS PH N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD Icon (for items table)
69790412100 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120-HUB-3.9975-1"X1/2KW-SS PH N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD Icon (for items table)
69790413799 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120-HUB-3.4975-7/8X7/16KW-SS PH N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD Icon (for items table)
Unit of Measure
1