Item Number |
Description |
Bore Diameter |
Belt Size |
Outside Diameter (Dimension C) |
Overall Length |
Ratio |
Weight |
|---|---|---|---|---|---|---|---|
| 68514437048 | N/A HEC-007-5/8-PULLEY | N/A 5/8 in | N/A 2926V | N/A 6.000 in | N/A 7 in | N/A 8.7 | N/A 11.00 lb |
| 68514442931 | N/A HEC-007-1/2-PULLEY-NKW | N/A 1/2 in | N/A 2926V | N/A 6.000 in | N/A 7 in | N/A 8.7 | N/A 11.00 lb |
| 68514442932 | N/A HEC-007-3/4-PULLEY | N/A 3/4 in | N/A 2926V | N/A 6.000 in | N/A 7 in | N/A 8.7 | N/A 11.00 lb |